Vertiv Liebert® GXT5, 750 VA - 3000VA, 230V UPS
The Vertiv™ Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design. This single-phase UPS family provides superior protection and remote management capability, making it ideally suited to protect critical infrastructure in both centralized and edge network applications. Additionally, the Liebert GXT5 UPS offers a scalable battery runtime solution through matching external battery cabinets.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Education
- Government
- Healthcare
- Retail and Wholesale
- Banking
- Financial and Insurance
Vertiv Liebert® GXT5, 750 VA - 3000VA, 230V UPS
The Vertiv™ Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design. This single-phase UPS family provides superior protection and remote management capability, making it ideally suited to protect critical infrastructure in both centralized and edge network applications. Additionally, the Liebert GXT5 UPS offers a scalable battery runtime solution through matching external battery cabinets.
- Education
- Government
- Healthcare
- Retail and Wholesale
- Banking
- Financial and Insurance
Specifications
The Vertiv™ Liebert® GXT5 UPS offers a full range of single-phase UPS. It’s easy to deploy with convertible rack/tower design that offers installation flexibility, and its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and configuration is also made easy auto-detection of external battery cabinets for additional runtime solutions. With available network card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services remote service delivery tools are available to support your critical infrastructure. Designed for high availability and capacity, these UPS models with high output power factors up to unity, provide more usable power in a compact solution, enabling more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while being energy conscience. Increased efficiency is also achieved with Active ECO operating mode.
Benefits
![](/4ab68c/globalassets/products/critical-power/uninterruptible-power-supplies-ups/vertiv-liebert-gxt5-5000va----20-kva-230v-ups/cp-ups-na-800x600-liebert-gxt5-power-benefits.png)
![](/49093c/globalassets/products/critical-power/uninterruptible-power-supplies-ups/vertiv-liebert-gxt5-750-va----3000va-230v-ups/cp-ups-na-800x600-liebert-gxt5-battery-benefits.png)
Features
![](/4adfa4/globalassets/products/critical-power/uninterruptible-power-supplies-ups/vertiv-liebert-gxt5-750-va----3000va-230v-ups/cp-ups-na-800x600-liebert-gxt5-with-rdu101.jpg)
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.