Vertiv™ Edge Lithium-Ion UPS, 1500-3000VA
The Vertiv Edge Lithium-Ion line interactive UPS provides both power conditioning and battery backup to critical IT equipment such as servers and network gear ensuring your business-critical applications are protected in the event of an unanticipated loss of power or an unprecedented power surge. This UPS protects against a wide range of power fluctuations and automatically switches to battery backup when power loss is detected and offers a 0.9 output power factor (PF) with a less than 6 millisecond transfer time to ensure your most critical assets are protected.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Education
- Healthcare
- Retail and Wholesale
- Government
- Banking
- Financial and Insurance
Vertiv™ Edge Lithium-Ion UPS, 1500-3000VA
The Vertiv Edge Lithium-Ion line interactive UPS provides both power conditioning and battery backup to critical IT equipment such as servers and network gear ensuring your business-critical applications are protected in the event of an unanticipated loss of power or an unprecedented power surge. This UPS protects against a wide range of power fluctuations and automatically switches to battery backup when power loss is detected and offers a 0.9 output power factor (PF) with a less than 6 millisecond transfer time to ensure your most critical assets are protected.
- Education
- Healthcare
- Retail and Wholesale
- Government
- Banking
- Financial and Insurance
Specifications
Vertiv Edge Lithium-Ion UPS is mountable in racks and towers and models are available in 1500VA, 2200VA, & 3000VA.
Benefits
![](/4a7c5c/globalassets/products/critical-power/uninterruptible-power-supplies-ups/vertiv-edge-lithium-ion-ups-1500-3000va2/800x600-benefits-infographics.png)
Features
- Vertiv-Edge-Li-Ion-DS-EN-EMEA-A4-it-IT.pdf
- SL-70757_REVB_07-22_507_IT_Web.pdf
- SL-70757_REVB_07-22_519_RU_Web.pdf
- SL-70757_REVB_07-22_532_TR_Web.pdf
- Vertiv-Edge-Li-Ion-BR-EN-EMEA-A4-es-ES.pdf
- SL-70757_REVB_07-22_520_ES-UN_Web.pdf
- SL-70757_REVB_07-22_503_DE_Web.pdf
- Vertiv-Edge-Li-Ion-BR-EN-EMEA-A4-WEB (1).pdf
- Vertiv-Edge-Li-Ion-DS-EN-EMEA-A4.pdf
- Vertiv-Edge-Li-Ion-BR-EN-EMEA-A4-fr-FR.pdf
- Vertiv-Edge-Li-Ion-DS-EN-EMEA-A4-fr-FR.pdf
- SL-70757_REVB_07-22_506_FR_Web.pdf
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.