Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Avocent ACS Family of Serial Console Servers

More Power, Connectivity and Interfacing with the Ultimate IOT Serial Console Server Avocent ACS

The Avocent ACS 800 & 8000 advanced console server series offers upgraded and advanced features that deliver scalable and high performance solutions for IT administrators.

To meet your increasing challenges of managing more devices through remote serial connection, Avocent ACS 800 & 8000 now connects with IoT devices and environmental sensors with huge new power capacity for processing.

mcm-itm-na-508x635-142316-ACS8000DAC-modem-f

The ultimate IoT gateway: The Avocent® ACS 8000 from Vertiv™ makes serial interfaces IoT-capable

The Avocent® ACS 8000 combines the proven features for secure and reliable remote access to serial IT devices with the new security requirements of the Internet of Things.

Not only classic IT devices want to be managed. The ACS 8000 also gives you the option of connecting environmental sensors and managing them with complete security.

  • New connectivity features like RS422, RS485, dual gigabit fiber, dual Gigabit Ethernet ports, USB 2.0 ports and sensors (Onewire environmental sensors for temperature, humidity, pressure, etc.)
  • Equipped with a dual-core ARM processor with advanced memory capabilities;
  • Plug & Play: easy to install and operate
  • Fanless and therefore quiet in operation
  • Available with 8, 16, 32 or 48 ports
More information about ACS 8000

mcm-itm-na-508x635-f-AvocentACS800withmodem

Small but powerful - the optimal solution for Edge and IoT applications:


The Vertiv ™ Avocent® ACS 800 Console Server

A compact serial console with integrated remote monitoring, out-of-band management, and IoT connectivity for non-traditional data center market segments:

  • Networking remote edge locations with environmental monitoring sensors, USB devices & other building systems
  • 2/4/8 serial ports - each supporting multiple serial protocols: RS232, RS485 & RS422
  • 4 USB ports
  • Connection for environmental sensors & digital output connection
  • Network connectivity via two Gigabit Ethernet ports, optional internal analog modem & optional external 4G / LTE mobile router (Cradlepoint)
  • Desktop-mount or mounting kit for 1U rackmount, wallmount, or DIN rail mounting
More information on ACS 800

Current Promotion

Exclusively for our Channel Partners: Earn 50 EUR/GBP Start Incentive for selling Vertiv ACS products by joining the Vertiv Partner and Incentive Program now.

Create your Partner
Program account!

Join now

Test Units

Test units are available for customers to use for a maximum of 30 days. Other certain qualifying criteria will also apply

PARTNERS
Overview
Partner Login

Language & Location