Releases for Vertiv Liebert GXT5 UPS 5KVA-10KVA (HV, I)
GXT5-5000IRT5UXLN, GXT5-5000IRT5UXLE, GXT5-5000HVRT5UXLN, GXT5-6000IRT5UXLN, GXT5-6000IRT5UXLE, GXT5-6KL630RT5UXLN, GXT5-8000IRT5UXLN, GXT5-8000IRT5UXLE, GXT5-8000HVRT5UXLN, GXT5-10KIRT5UXLN, GXT5-10KIRT5UXLE, GXT5-10KHVRT5UXLN
NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.
RELEASE DATE |
PRODUCT FAMILY |
VERSION |
DOWNLOAD |
MCU |
DSP |
November 30, 2019
|
5KVA-10KVA (HV,I) |
V170 |
V140 |
GXT5(5-10K)(HV,I)2019-11-30.zip + -
|
Release Notes:
- Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.
Note: This does not change the user setting, just the factory default setting.
- Improved the firmware update method by removing the [UPS has no output]" alarm that the user had to clear after each update.
- Improved the firmware update method by eliminating the connected EBC notification after each update.
- Added the ability to display an overtemp alarm coming from a connected GXT5 TDU on the GXT5-6KL630RT5UXLN, GXT5-8000HVRT5UXLN, and GXT5-10KHVRT5UXLN models.
- Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
- Increased the maximum number of possible connected external temperature sensors to 40.
- Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
- Updated the RDU101 interface to report the UPS ambient temperature.
- Added support for Vertiv's new Power Assist tool.
- Added support for YDN23 communications protocol.
- Added to the command line interface reporting of the number of external battery cabinets.
- Added to the command line interface ability to set a static IP address on the RDU101 interface.
- Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.
|
September 13, 2019
|
5KVA-10KVA (HV,I) |
V160 |
V130 |
GXT5(5-10K)(HV,I)2019-09-13.zip + -
|
Release Notes:
- Added LCD pop-up notification message to detect if the number of external battery cabinets changes
|
May 15, 2019
|
5KVA-10KVA (HV,I) |
V150 |
V130 |
GXT5(5-10K)(HV,I)2019-05-15.zip + -
|
Release Notes:
- Initial release. 500VA-3KVA (I, HV)
- Improved the quality of the battery charging current to allow for better charging performance.
- Improved the diagnostic alarm [auxiliary power fault].
- Updated the LCD displayed Chinese language shutdown and shutoff menus.
- Updated the RDU101 interface to allow external battery temperature sensors to be connected after power on.
- Updated the RDU101 interface flow screen to match LCD.
- Added to the command line interface ability to configure RDU101 network settings.
- Updated the command line interface to increase the login timeout from 1 minute to 3 minutes.
|
February 22, 2019
|
5KVA-10KVA (HV,I) |
V150 |
V130 |
GXT5(5-10K)(HV,I)2019-02-22.zip + -
|
Release Notes:
- Improved the firmware update method by adding a checksum to prevent loading incorrect firmware files to the UPS.
- Improved the battery status and output overload alarm reporting through the USB HID protocol to Windows operating systems.
- Added the ability of the battery to remain charging during a RDU101 card firmware update.
- Added to the RDU1010 interface battery replacement time and increased the precision of battery backup time status.
- Updated the RDU101 interface to remove paralleling alarms for models that do not support paralleling.
- Added support for I models "E" configurations.
|
December 22, 2018
|
5KVA-10KVA (HV,I) |
V130 |
V130 |
GXT5(5-10K)(HV,I)2018-12-22.zip + -
|
Release Notes:
- Initial release. 5KVA-10KVA (HV, I)
|