The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Electronic Expansion Valve Upgrades

Upgrading Electronic Expansion Valves (EEV) is one of the best ways to improve overall system performance and reliability With a wide range of valves designed to control and protect cooling systems, Vertiv is addressing the need to enhance systems that function under strict operating conditions.

Get Brochure

Benefits

Boost refrigerating performance
Ensure compressor longevity
Increase coil performance, reducing the need to superheat
Adapt to environmental temperature changes
Protect from anomalies typical of TXV valves
Increase overall system reliability

Features

Ensure high precision even at low flow rates minimising superheating, thus improving refrigeration cycle efficiency
Minimise superheat variations with a stand-alone universal controller regardless of temperature conditions
Evaporator operates at optimal conditions regardless of the external environment
Provide superior performance compared to a Thermostatic Expansion Valve (TXV) due to precise flow control and positioning time

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Emergency Response for Services
+1 800 543 2378
USA
Service areas of focus: Project Services, Performance Optimization Services
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management

Language & Location