New Liebert Mini-Mate, Ceiling-Mounted Variable Capacity Cooling, 10.5, 14 & 17.5kW
The New Liebert Mini-Mate 3, 4 and 5-ton (10.5, 14 & 17.5kW) variable capacity system is an efficient and reliable ceiling-mounted precision cooling system for edge computing and other small IT spaces. It saves customers money and increases IT protection through a high-efficiency variable capacity design, fast installation, lower maintenance requirements and built-in remote monitoring and management.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
New Liebert Mini-Mate, Ceiling-Mounted Variable Capacity Cooling, 10.5, 14 & 17.5kW
The New Liebert Mini-Mate 3, 4 and 5-ton (10.5, 14 & 17.5kW) variable capacity system is an efficient and reliable ceiling-mounted precision cooling system for edge computing and other small IT spaces. It saves customers money and increases IT protection through a high-efficiency variable capacity design, fast installation, lower maintenance requirements and built-in remote monitoring and management.
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Benefits
Features
Specifications
The Liebert Mini-Mate with variable capacity compressor and variable speed fans comes in a 4-ton (14kW) & 5 ton (17.5kW) capacity. Available as an air-cooled split system, the Liebert Mini-Mate is an economical and reliable solution for mission critical applications. It is designed to operate reliably 7 by 24 for over 10 years. In addition, it provides the maximum efficiency and scalability needed in small IT spaces through direct-drive variable speed fans and variable capacity compressors. The Liebert Mini-Mate comes with advanced Liebert iCOM™ controls for multi-unit teamwork and automated protection routines. In addition, remote monitoring, management and alarm troubleshooting are available through an integrated iCOM CMS Monitoring and Control System, which operates as a mobile app, on secure desktops and via building management systems. Of special importance to contractors and facilities managers, the Liebert Mini-Mate3 simplifies installation and maintenance. It can be accessed for maintenance from the front, and its single-side access reduces ceiling space requirements, compared to systems which require two-sided access. It also can be installed in side, back and down airflow configurations, making it highly adaptable to locations with space limitations. It also uses no belts and has fewer moving parts than alternative systems, significantly reducing the need for repair and replacement.
- Physical Characteristics
- Weight
- 498
- Weight
- 226
- Height
- 24
- Height
- 610
- Width
- 52 13/16
- Width
- 1341
- Depth
- 46.5
- Depth
- 1180
- Product Specifications
- Total Nominal Capacity kBtuh [kW]
- 59 [17.5]
- Net Sensible Capacity kBtuh [kW]
- 54.6 [16]
- Nominal Airflow [CFM]
- 2750
- Total Capacity
- 59 [17.5]
- Net Sensible Capacity
- 54.6 [16]
- Nominal Airflow
- 2750 CFM
- Airflow Direction
- Side, Back, Down
- Heat Rejection Medium
- Air
- Capacity Modulation
- Digital scroll, variable speed EC plug fans
- Controls and Monitoring
- Integrated unit controls
- Key Components
- Split air cooled
- Liebert® Mini-Mate Variable Capacity User Guide (SL-10540)
- Liebert® Prop Fan Digital Condensing Unit Installer/User Guide (SL-10550)
- Liebert® iCOM™ MiniMate Variable Capacity 4-5T Installer/User Guide (SL-11966)
- Liebert® IntelliSlot Modbus RTU, Modbus TCP, BACnet MSTP and BACnet IP Reference Guide (SL-28170)
- Liebert® iCOM User Guide for 3 Ton Liebert Mini-mate Variable Capacity (SL-70320)
- Liebert® Mini-Mate 3 | 4 and 5 Ton (10.5 | 14 and 17.5 kW) Capacity | Ceiling-mounted Installer/User Guide SL-10546