The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

DME037E, 8.9kW

Small footprint cooling system for 7x24 temperature and humidity control in network closets, computer rooms and other small spaces. Its low profile permits floormount or wallmount installation, and requires little or no floor space.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Professional Services
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Uses minimal white space
Highly flexible for various room designs
Improved protection compared to building air conditioning
Low ambient operation
Rugged design for long-term reliability 

Features

Simplified cooling for network closets and server rooms
Year-round temperature and humidity control and air filtratio 
Available in air-cooled, water/glycol-cooled or chilled water configurations 
Can be mounted on wall or floor
Installs as split system with air or water/glycol cooling or as self-contained chilled water system
 

The Liebert DataMate is a split-system evaporator available in combination with a remote air-, water- or glycol-cooled condensing unit or a close-coupled water/glycol-cooled condensing unit, or as a self-contained, chilled water unit. Models are available to fit small computer rooms, requiring only five quare feet or less of floor space, or can be mounted on a wall. Each split system has thermostat-type wiring to controls and condensing unit. System components are pre-charged with refrigerant using quick-connect fittings for fast installation. The unit is designed for front service access.

DME037E, 8.9kW
Physical Characteristics
Weight
365
Weight
165
Height
32
Height
813
Width
64 1/8
Width
1628
Depth
11 7/8
Depth
302
Product Specifications
Total Nominal Capacity kBtuh [kW]
30.3 [8.9]
Net Sensible Capacity kBtuh [kW]
30.3 [8.9]
Nominal Airflow [CFM]
1320
Total Capacity
33.5 [9.8]
Heat Rejection Medium
Air

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location