The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

VRC Self Contained Version

The Vertiv™ VRC Self-Contained rack-mounted IT cooling system packs powerful, scalable cooling into a compact unit and is designed for fast, easy installation in your edge computing spaces. Its variable speed components provide up to 3.5 kW of scalable cooling capacity, while its compact footprint saves valuable IT floorspace for critical equipment. It fits into most standard 19-inch network racks, allowing for flexible installation regardless of building architecture or existing equipment.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
Self-contained, rack-mounted system offers flexibility that is ideal for smaller IT spaces
Mounts in any standard 19-inch rack, making it easily adaptable and saving valuable IT floorspace
Easy-to-install system with plug-and-play installation and a simple heat rejection duct kit
Easy-to-handle cooling unit comes standard with lifting straps, making installation a breeze
Highly efficient unit with scalable capacity due to variable speed components provides lower operational costs
Advanced controls allow for easy remote access through SNMP, HTTP, and Modbus
Standard 2-year warranty brings peace of mind 
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Telecom
  • Retail and Wholesale
Warranty: Two-year limited warranty against defects in material and workmanship

The Vertiv™ VRC Self-Contained rack cooling unit is designed to fit within a standard 19-inch IT rack and offers fast and easy setup in small spaces where heat can be rejected into a ventilated double ceiling or a larger room where heat can be discharged directly into the room. Equipped with variable speed components, the VRC has scalable cooling capacity up to 3.5 kW, enabling low energy consumption and operational costs. It includes an integrated heat rejection system, ships pre-charged with refrigerant, and a plug connection for quick plug-and-play installation. The Self-Contained unit comes with many standard accessories, including a condensate pump to remove condensed water and help simplify condensate management, a heat rejection duct kit to easily manage heat removal, and lifting straps and mounting rails to make installation easier for the customer. IT managers can monitor the status and performance of the server cooling system on the unit’s display or remotely using the plug-in communication card through SNMP or Modbus.

Model Specifications Overview
VRC100KIT
3.5kW (12000BTuh)   3.5kW (12000BTuh)   441 CFM / 749 CMH   17.3 in   17.4 in   38.5 in   161 lbs  
VRC101KIT
3.5kW (12000BTuh)   3.5kW (12000BTuh)   441 CFM / 749 CMH   17.3 in   17.4 in   38.5 in   161 lbs  

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location