The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

ACS 8032MDAC Serial Console

ACS 8000 32-Port ACS Dual AC w/analog V.92 modem

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

NEW! - Cellular option provides primary Out-of-Band or failover connectivity
Environmental sensor port gives visibility into onsite conditions
Access and troubleshoot remote locations using automatic network failover to cellular, Ethernet or analog modem 
Strong dial-up and secure dial-back using optional built-in modem
Compliance with data center access and security policies via customizable, multiple access levels
No need for adaptors with automatic Cyclades™ and Cisco pin-out conversions
Integrated support for 1Gb SFP fiber modules 8 USB ports to support new IT equipment and external devices
Uses an embedded cryptographic module that is based on a FIPS 140-2 validated cryptographic module
Integration with Avocent DSView™ software for centralized management
 Expanded support for Rack PDUs from Vertiv™, ServerTech, APC, Raritan & Eaton along w/ GXT4/5 UPS systems   

Features

Fast, automated configuration with Zero-Touch Provisioning (ZTP) 
In-band and out-of-band serial access to remotely manage IT devices anywhere in the world
Automatic gigabit ethernet or cellular failover
Customizable and preset security profiles
Regulatory compliance & easy troubleshooting – online & off-line data logging w/ time stamps

ACS 8032MDAC Serial Console
Product Overview
Type
Serial
Input Ports
32 RS-232 serial, 8 USB 2.0, 4 digital
Graphic Mode
Internal Modem
1
Service Processor support
No
Extension Distance
N/A
Cellular Support
Yes, via external router
Power Description
Power Supply(s)
2
Input Power (Maximum)
35W
Interfaces/Ports
Network Interface(s)
2 GB Fiber SFP, 2 GB 10/100/1000BT Ethernet
USB ports
8 USB 2.0
USB Hub Support
Yes
Operational Conditions
Operating Temperature
14° to 140°F (-10° to 60°C)
Humidity
20% to 80% non-condensing
Storage Temperature
–4° to 158°F (–20° to 70°C)
Physical Characteristics
Weight
7.0 lbs
Weight
3.2 kgs
Height
1.75 in
Height
44.5 mm
Width
17.25 in
Width
438 mm
Depth
9.5 in
Depth
241 mm
Miscellaneous
Other supported accessories
1 full size SD card slot

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct

Frequently Asked Questions

Q
How many serial port connections do Vertiv™ Avocent® ACS 8000 Serial Consoles support?
A
The ACS 8000 family has variants that include 8, 16, 32, and 48 serial ports along with 8 multi-purpose USB 2.0 ports.
Q
What serial protocols/types does the ACS 8000 support?
A
ACS Serial Consoles are equipped to support RS-232, RS-485, RS-422 protocols via RJ-45 and USB 2.0 on Type A connectors.
Q
How do I connect to and manage the ACS 8000?
A
In-band and out-of-band access (with network failover) are supported via (2) Gigabit Ethernet interfaces, (2) Gigabit Fiber SFP ports, optional v.92 analog modem and/or external 4G/LTE cellular modem. The appliance provides a web-browser based GUI and local console port for CLI and Linux Shell commands.
Q
Can the ACS 8000 be used to manage PDU and UPS systems?
A
Yes, the ACS 8000 automatically detects and supports Liebert GXT4 UPS systems, as well as, Rack PDUs from Vertiv/Liebert, ServerTech, ServerTech Pro, APC, Raritan and Eaton.
Q
How does the ACS 8000 provide secure access?
A
Users are authenticated using TACACS+, RADIUS, LDAP/AD or local authentication. The appliance also includes a built-in firewall with Access-Control Lists (ACLs).

Language & Location