The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

Liebert RDU501

The RDU501 is a premium infrastructure gateway appliance equipped with out-of-band access to service processors as well as serial console management capabilities.

Find Sales Contact
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Fire/Alarm/Security
  • Healthcare
  • Manufacturing
  • Telecom
  • Retail and Wholesale
  • Transportation

Features

The RDU501 is a premium infrastructure gateway appliance equipped with out-of-band access to service processors as well as serial console management capabilities.
 
Fast Deployment
2.5D SmartSolutions Modelling with drag-and-drop interface
Environmental Monitoring
Heat, Power and Assets Monitoring Dashboard
Thermal Management (including CRAC teamwork)
Power Management
Security Management
Alarm and Data Reports
IT Management Monitoring
Remote and local server management via IPMI 2.0 protocol
Serial Console Management (Out-of-band access)
Automated Startup and Shutdown of IT servers 
 

Liebert RDU501
Technical Specifications
Ports
Standard category 4 twisted-pair cable
Operating Environment
Dust: compliant with the indoor requirements of GR-63. No corrosive gas, flammable gas, oily mist, steam, water drops or salt
Weight
10 kg
Height
43.5 mm
Width
440 mm
Depth
455 mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Language & Location