The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Liebert® LT460 Zone Leak Detection Sensors

The zone leak detection sensor modules install quickly and work simply for reliable warning of potentially hazardous moisture conditions. The supervised zone leak detector uses up to 100 feet of flexible Liebert® moisture sensing cable, offering protection from unwanted leaks.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship.

Benefits

Flexibility
Dual output relays can signal to a local alarm panel, a remote building management system, or to Liebert® SiteScan™ Web
Selectable alarm delays allow reporting customization.
Perimeter sensing or serpentine coverage of small area

Features

Zone leak detection sensor
Monitors up to 100 feet of leak detection cable
Reports to local or centralized monitor panels
Installs easily

Liebert® LT460 Zone Leak Detection Sensors
Technical Specifications
Product Line
Leak Zone Detection
Mounting
Floor mount
User Interface
Dry contact
Power Input
24 VAC, 50/60 Hz 120 mA, 3 VA
Operating Environment
50 to 104 degree F
Environmental Sensors
Leak Detection Cable
Output Relay
Two
Weight
2 lb
Weight
0.9 kg
Height
3.5 in
Height
89 mm
Width
5.35 in
Width
136 mm
Depth
3.23 in
Depth
82 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Language & Location