The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Liebert® LT410 Point Leak Detection Sensors

These point detection modules install quickly and work simply for reliable warning of potentially hazardous moisture leaks at critical points under a raised floor. A simple two-wire connection signals the alarms to a Liebert® environmental unit monitor panel.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship.

Benefits

Flexibility
Adjustable mounting brackets for sensor height adjustment and leveling
Small size and simple installation allow for quick placement in a critical areas.
Higher Availability
Continuous monitoring for leaks, internal fault and power failure

Features

Point leak detection sensor
Monitors continuously and reports quickly
Detcts with dual, gold-plated, corrosion-resistant probes -Installs easily

Liebert® LT410 Point Leak Detection Sensors
Technical Specifications
Product Line
Leak Spot Detector
Mounting
Floor mount
User Interface
Dry contact
Power Input
24 VAC, 50/60 Hz 100 mA, 3 VA
Operating Environment
50 to 104 degree F
Output Relay
Two
Weight
2 lb
Weight
0.9 kg
Height
4.46 in
Height
112 mm
Width
6.35 in
Width
161 mm
Depth
2.25 in
Depth
57 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Language & Location