The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Liebert® Liqui-Tect™ LP6000

The Liebert® Liqui-Tect™ LP6000 leak detection technology comes with an easy to read interface that helps users quickly and efficiently respond to leaks to protect valuable assets. The LP6000 is customer centric and has a LCD touch screen that allows the user to configure, monitor, locate, and acknowledge leaks from the front display.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship.

Benefits

Decrease downtime
Quickly identify and respond to alarms due to leaks
Improved SLAs through a reduction in equipment failure

Features

Master device for up to 127 LP3000 and LP6000 controllers
Audible and visual alarms
Local touch screen display
Adjustable sensitivity set points for leaks and contamination
Historical log of leaks and faults
Automatic detection of broken cables and contaminated cables
Integration with:
- Trellis™ Platform
- Liebert® SiteScan™
- Liebert® Nform

Liebert® Liqui-Tect™ LP6000
Technical Specifications
Product Line
Liebert® Liqui-Tect™ LP6000 Leak Detection System
Mounting
Wall Mount
User Interface
Web and Local
Power Input
100-240VAC @ 500mA max, 50/60Hz; dedicated circuit
Operating Environment
32° to 122°F (0° to 50°C)
Web User Interface
HTTP
SNMP
v1 v2c v3
BACnet
IP and MSTP
Modbus
TCP and RTU
Notifications
Email
Configuration Port
No
Environmental Sensors
No
Direct Integration
Trellis™, SiteScan™ Web, Liebert® Nform
Output Relay
2-Leak, 2-Cable Break, 1-Maintenance / 1A @ 24VDC
Inputs
Liebert® Leak Detection Cable LT500-Y
Networking
10/100 Mps Ethernet; RS-485
YDN23
No
LIFE Services Compatible
No
Weight
8.2
Weight
3.7
Height
10.0"
Height
254
Width
12.5"
Width
318
Depth
3.25"
Depth
83

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Language & Location