The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Liebert® Liqui-Tect™ LP3000

The Liebert® Liqui-Tect™ LP3000 is a complete monitoring system that monitors and notifies the presence of water and other conductive fluids. The LP3000 is an advanced controller that operates in conjunction with Liebert® Liqui-Tect™ sensing cable. With the LP3000, the user can establish “virtual zones” allowing the leak cable to be segmented by user defined areas.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship.

Benefits

Easily identify leak location
Avoid costly damage and downtime with fast leak notification
Prevent nuisance & false alarms
Allow users to label unique areas for quick identification
Simple integration with BMS, NMS & BAS
Identify cable disconnects & breaks
Annunciate multiple, simultaneous, leaks when other distance-read controllers are integrated into the system
User set up and configuration

Features

Interactive leak detection map
Quickly returns to normal status after sensing cable is wiped dry
Adjustable leak, delay, and contamination thresholds
LED dot matrix display
Detection of broken and contaminated cables
Event log
SNMP, Modbus, BACnet and summary relay output
Email alarm notification
Audible alarm
Capable of monitoring leaks up to 5,000 feet
Integration with:
- Trellis™ Platform
- Liebert® SiteScan™
- Liebert® Nform

Liebert® Liqui-Tect™ LP3000
Technical Specifications
Product Line
Liebert® Liqui-Tect™ LP3000 Leak Detection System
Mounting
Wall Mount/Rack Mount
User Interface
Web Interface
Power Input
90-264 VAC 47/63HZ 600 mA max.
Operating Environment
32° to 122°F (0° to 50°C)
Web User Interface
HTTP
SNMP
v1 v2c v3
BACnet
IP and MSTP
Modbus
TCP and RTU
Notifications
Email
Configuration Port
No
Environmental Sensors
No
Direct Integration
Trellis™, SiteScan™ Web, Liebert® Nform
Output Relay
Summary alarm, 1A @ 24VDC; 0.5A @ 120VAC; Latched
Inputs
Liebert® Leak Detection Cable LT500-Y
Networking
10/100 Mps Ethernet; RS-485
YDN23
No
LIFE Services Compatible
No
Weight
1.5 lbs.
Weight
680g
Height
4.25"
Height
108mm
Width
8"
Width
203mm
Depth
1.25"
Depth
32mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Language & Location