The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

Alber Digital Battery Hydrometer

The DMA35 is a handheld, stand-alone digital specific gravity and electrolyte temperature meter suitable for use in demanding industrial environments. Save time and cost by automating the collection and reporting processes for hydrometer readings.

Get Brochure Get Manual
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
Warranty: One year limited warranty against defects in material and workmanship

Benefits

List of benefits for the continuous battery monitoring of the Alber Cellcorder CRT-400
Accurately measures and records specific gravity and temperature.
Handheld meter suitable to withstand demanding industrial environments.
Can be used on all battery manufactures wet cells.
Requires only 2 milliliters of sample.

Features

The three steps of battery monitoring automation, enabled by the Alber Cellcorder CRT-400 cell resistance tester
Infrared data transfer to PC or Cellcorder for consolidation of data.
Data logger interface stores and format up to eight strings of 256 readings per string.
One hand operation, with or without gloves.
Splash proof membrane for protection.
Immediate alarm if sample is outside of specified tolerance.
Measurement results available in less than 5 seconds.
 

The Alber DMA35 is an accurate and rugged digital density meter, designed for use in harsh conditions. It’s user interface allows for easy use and interpretation of results.

Alber Digital Battery Hydrometer
Technical Specifications
Product Line
Alber DMA-35
Mounting
Portable
User Interface
IrDA OBEX, LPT (DMA 35 Tag & Log only)
Power Input
Three 1.5V LR06 AA alkaline batteries
Ports
Half duplex RS-232C
Weight
1.5 lbs
Weight
0.68 kgs
Height
9.7 in
Height
246.38 mm
Width
4.1 in
Width
104.14 mm
Depth
5.00 in
Depth
127 mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Language & Location