The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

Albér BCT-2000 Battery Capacity Test System

​​Albér BCT-2000 tests any size string up to 256 cells, performs constant current capacity and power capacity tests, supports UPS testing using AC load banks, and supports run-down testing using system load.

Get Brochure Get Manual
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Nuclear Power
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Oil and Gas
Warranty: One year limited warranty against defects in material and workmanship.

Benefits

List of benefits for the continuous battery monitoring of the Alber Cellcorder CRT-400
The BCT is a combination load control and data logging system consisting of a data acquisition module and a laptop computer data logging unit (laptop not included).
The data acquisition module acquires all cell voltage, overall string voltage, and current readings and is available in 128-cell and 256-cell versions. The computer data logging unit displays the programming parameters for the test.
The BCT's proprietary interface circuits and custom software control all standard Albér continuous and momentary load units. The standard BCT-2000 can be programmed to apply a constant current or constant power load on any battery string up to 600VDC. During a load test, the system records overall voltage, load current, and up to 256-cell voltages. Programmable alarm levels warn of low voltages and can automatically pause testing before any cell reaches reversal or an unsafe state. 

Features

The three steps of battery monitoring automation, enabled by the Alber Cellcorder CRT-400 cell resistance tester
​Compatible with the earlier BCT-1000
Available in 128-cell and 256-cell versions
Laptop computer data logging unit provides the display and programming parameters for the test (Dedicated computer recommended, not included in standard kit).
Capacity Test
The BCT-2000 performs a capacity test using a programmed, constant current or constant power load. This test predicts reliability and remaining battery life before replacement is necessary.
Integrity Test
An integrity test, using a high current momentary load, lets you identify weak cells and conduction paths.
Data Acquisition Module and Data Logging Unit
The BCT is a combination load control and data logging system consisting of a data acquisition module and a laptop computer data logging unit. The data acquisition module acquires all cell voltage, overall string voltage, and current readings and is available in 128-cell and 256-cell versions. The computer data logging unit displays the programming parameters for the test.
The BCT's proprietary interface circuits and custom software control all standard Albér continuous and momentary load units. The standard BCT-2000 can be programmed to apply a constant current or constant power load on any battery string up to 600VDC. During a load test, the system records overall voltage, load current, and up to 256-cell voltages. Programmable alarm levels warn of low voltages and can automatically pause testing before any cell reaches reversal or an unsafe state.
The best proven method for determining whether a battery will perform is to test it under load conditions. Proper load testing is the only way to determine where the battery resides on its expected life curve. The Albér BCT-2000 capacity test system will test any battery in service today. 
 

Albér BCT-2000 Battery Capacity Test System
Weight
380 lbs
Height
6.54 in.
Width
21.020 in.
Depth
17.75 in.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Language & Location