The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ Avocent® 5150T Zero-U IP KVM Transmitter

The Vertiv™ Avocent® 5150T is a Zero-U, High Performance KVM transmitter designed for industries requiring hi-res and high speed transmission of data. The 5150T is available in either VGA or DVI-D video format. These Zero-U dongles eliminate the need for rack space and remove any distance limitations users may have; with no compromise to video quality or control. The 5150T can integrate with existing Avocent® HMX 5000/6000/8000 series and are backwards compatible.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Oil and Gas
  • Transportation

Benefits

Perfect Digital Video – With 1:1 pixel mapping, the video received is the same video leaving the remote computer
Low Power Consumption – The 5150T can be powered from the USB meaning less energy usage
No need for an external power supply – Power can be accessed through the USB
Multiple Video Options – The 5150T supports resolution up to 1920x1200 @60Hz through either DVI-D or VGA  

Features

USB powered
Multiple video options
USB 2.0
USB stereo audio (Line In, Line Out) digitally across the network 

The Vertiv™ Avocent® HMX IP KVM System (5000-6000 series) is a high performance KVM extender that provides access to system computers via a CATx network, allowing users the ability to access and share computing resources. It is ideal for demanding applications that require high resolution and zero latency such as in broadcasting, sports venues, pre- and post-production editing, control rooms and collaborative environments. An IP-based KVM (keyboard, video, mouse) extender, it allows critical computing hardware to be housed remotely from the user workstation in a secure, temperature-controlled environment. It is designed to improve productivity, reduce IT costs and produce better business results. This KVM system provides powerful administrative tools and connection-management control for the network resources without compromising quality.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Language & Location