The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Avocent MPU4032DAC Digital KVM Switch

Find Sales Contact Get Brochure
Login to Save for Later
Key Benefits
Significant reduction of cable volume.
Remote access to KVM, USB, and serial connections.
Serial adaptors support SSH connections and Cisco pinout to make connections to Cisco equipment quick and easy.
Virtual media enables remote USB connections and support for smartcard/CAC readers.
Local and remote browser interface for easy setup and use.
Best Suited For:
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Improved remote management and staff efficiency
Make connections to Cisco equipment quick and easy
Improved physical security
Local and remote browser interface for easy setup and use
Centralized management for large deployments

Features

Remote access to KVM, USB and serial connections
Serial adaptors support SSH connections and the Cisco® pinout
Virtual media enables remote USB connections and support for smartcard/CAC readers
Built-in Web interface
Managed with the Avocent DSView™ 4 management software
FIPS 140-2 compliance: Based on the FIPS 140-2 validated cryptographic module(s) (Certificate #1051)

The Avocent MergePoint Unity™ switch provides IT administrators a complete remote management solution to access and control servers, networking equipment and other devices found in data centers and branch offices.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Language & Location