Avocent MergePoint Unity Digital KVM Switches
The Vertiv Avocent MergePoint Unity KVM over IP and Serial Console Switch combines analog and digital technology for flexible, centralized control of data center servers and virtual media. Through compatible access cables, the IP-based system facilitates the operation, activation, and maintenance of remote branch offices where trained operators may not be available. The interface module delivers flexible management of connected devices and secure remote access from anywhere and at any time.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
Avocent MergePoint Unity Digital KVM Switches
The Vertiv Avocent MergePoint Unity KVM over IP and Serial Console Switch combines analog and digital technology for flexible, centralized control of data center servers and virtual media. Through compatible access cables, the IP-based system facilitates the operation, activation, and maintenance of remote branch offices where trained operators may not be available. The interface module delivers flexible management of connected devices and secure remote access from anywhere and at any time.
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
Specifications
The Avocent MergePoint Unity™ switch provides IT administrators a complete remote management solution to access and control servers, networking equipment and other devices found in data centers and branch offices.
|
Avocent MPU108EDAC Digital KVM Switch
|
||||||||
|---|---|---|---|---|---|---|---|---|
| KVM | 1 x VGA, 4 x USB Type A | 8 serial, 1 digital | VGA, DVI-I, Display Port and HDMI | Maximum local video resolution 1920x1080 | 1.72 in | 17 in | 9.2 in | 6.3 lbs |
| See more product information | ||||||||
|
Avocent MPU2032DAC Digital KVM Switch
|
||||||||
| KVM | 1 x VGA, 4 x USB Type A | 32 serial, 2 digital | VGA, DVI-I, Display Port and HDMI | Maximum local video resolution 1920x1080 | 1.72 in | 17 in | 13.38 in | 8.6lbs |
| See more product information | ||||||||
|
Avocent MPU2016DAC Digital KVM Switch
|
||||||||
| KVM | 1 x VGA, 4 x USB Type A | 16 serial, 2 digital | VGA, DVI-I, Display Port and HDMI | Maximum local video resolution 1920x1080 | ||||
| See more product information | ||||||||
|
Avocent MPU4032DAC Digital KVM Switch
|
||||||||
| KVM | 1 x VGA, 4 x USB Type A | 32 serial, 4 digital | VGA, DVI-I, Display Port and HDMI | Maximum local video resolution 1920x1080 | 1.72 in | 17 in | 13.38 in | 8.6 lbs |
| See more product information | ||||||||
|
Avocent MPU8032DAC Digital KVM Switch
|
||||||||
| 1.72 in | 17 in | 13.38 in | 8.6 lbs | |||||
| See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.