The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Avocent LV 4000 KVM Extender Series

The LV 4000 Series can transmit a single or two single Link DVI video streams, USB 2.0 and analog audio over a single or multiple CATx cables. The LV4000 series has been designed to provide industry-leading video clarity, compatibility and high rack densities.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
Warranty: 2 years, extended warranties available

The LV4000 Series extenders use an uncompressed system whereby every pixel of every frame is sent without loss. DVI-D digital video is supported at up to 1920x1200 on single or dual monitors. HDMI video and audio can be extended with the correct adapter cable, although HDCP and CEC are not supported. The LV 4000 also supports a comprehensive range of peripherals including graphics tablets, touchscreens, jog shuttles, joysticks, 3D explorers, CD audio, USB mass storage, keyboard and mouse and other USB devices.

Model Specifications Overview
Avocent LV 4010P KVM Extender
LV4010 Transmitter 1 x DVI-D   Up to1920x1200 @60Hz /1080p   1   4.7   3   .7  
Avocent LV 4020P KVM Extender
LV4020 Transmitter 2 x DVI-D   Up to1920x1200 @60Hz /1080p   2   4.7   3   1.1  

Features

Digital Extension Technology - Video, USB 2.0 (Low and Full speed) and audio all pass along a single cable, providing up to 50 me-ters of extension.
USB Powered Transmitter - The transmitter is powered via its USB port to reduce the need for external power supplies. There is an option for an external power supply if the USB port has insufficient power.
Digital Video - Supports DVI-D (HDMI with adapter) video on single or dual screens, with resolutions up to 1920 x 1200 @ 60Hz
Plug and Play - The LV 4000 series extenders are delivered in a zero configuration state so you can plug them in and start working immediately. There’s no need for additional drivers or software.
USB Support - USB 2.0 support for any USB human interface device from mice and keyboards to graphics tablets,touchscreens, jog shuttles,joysticks, 3D explorers andmass storage devices. Full speed (12Mbps) isochronous devices such as headsets are also supported.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Language & Location