The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Avocent LV 3020P KVM Extender

Avocent LongView extension solutions enable you to increase the distance between the user and the target system. Extension solutions are ideal for broadcast, IT, industrial, transportation, emergency management and defense/military applications.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
Warranty: 2 years, extended warranties available

Benefits

Features

Digital Extension Technology - Allows the computer and user to be located up to 1000 feet from the source.
VGA Video VGA resolutions of 1920 x 1200 are achievable at up to 300 meters (1000ft)
Plug and Play - The LV 3000series extenders are delivered in a zero configuration state so you can plug them in and start working immediately. There’s no need for additional drivers or software
USB Support - USB 2.0 (low and full speed) allowing all USB compatible accessories (including isochronous devices) to be extended. The receiver unit has a built in 4 port USB hub to enable a complete desktop to be located remotely, including a keyboard, monitor, mouse, disk drive, flash memory stick, webcam, and any other device that would normally be plugged into your computer’s USB port.  

The LV 3000 next generation USB, video and audio extenders delivers sharp, bright and high resolution video images and high quality audio for single and multi screen desktops at distances up to 300m (1000ft) over a single or multiple CATx cables. The LV 3000 series has been designed to provide industry-leading video clarity, compatibility and high rack densities.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Language & Location