Avocent® HMX 6000 High Performance KVM Systems
The Avocent® HMX 6000 Series is an IP-based high performance KVM extender that can be part of a fully-matrixed KVM solution when an HMX Advanced Manager is added to the solution. This enables you to locate your critical computing hardware in a secure and temperature controlled environment away from the user work station, while maintaining a pixel perfect desktop experience.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Healthcare
- Telecom
- Banking
- Financial and Insurance
- Manufacturing
Avocent® HMX 6000 High Performance KVM Systems
The Avocent® HMX 6000 Series is an IP-based high performance KVM extender that can be part of a fully-matrixed KVM solution when an HMX Advanced Manager is added to the solution. This enables you to locate your critical computing hardware in a secure and temperature controlled environment away from the user work station, while maintaining a pixel perfect desktop experience.
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Healthcare
- Telecom
- Banking
- Financial and Insurance
- Manufacturing
Specifications
Vertiv Avocent HMX6200T- IP KVM Transmitter | USB 2.0 TX Dual DP Audio SFP
|
||||||||
---|---|---|---|---|---|---|---|---|
HPKVM | USB-B x 1 | Speaker & Mic | 2 x DP | Up to 2560x1600 | 2.7 | 7.92 | 6 | 2.7 |
See more product information | ||||||||
Vertiv Avocent HMX6200R - IP KVM Receiver| USB 2.0 RX Dual DP++ Audio SFP
|
||||||||
HPKVM | USB x 4 | Speaker & Mic | 2 x DP++ | Up to 2560x1600 | 2.7 in | 7.92 in | 6 in | 2.7 lbs |
See more product information | ||||||||
Avocent HMX 6210T High Performance KVM System
|
||||||||
HPKVM | USB-B x 1 | Speaker & Mic | 2 x DVI-D | Up to 2560x1600 | 1.76 | 7.92 | 6 | 2.7 |
See more product information |
Benefits
extend further, simply add a 1GbE network switch to achieve even greater distances.The units are also fitted with SFP cages to accept fiber optic transceivers which enable much greater extension distances. Single CATx cable or fiber for greater flexibility - This significant asset is what gives you the freedom to use the full variety of cable links that you typically find within an average structured cabling system. The result is that you can achieve reliable links, regardless of whether the cables are CAT5e, CAT6 or CAT7. Real time control with perfect digital video - Using a spatially-lossless encoding system, with 1:1 pixel mapping. The digital
video you receive is the same as the digital video leaving the remote computer. Security - For applications where security is of high importance, the system has the ability to disable the use of non-HID devices, meaning there is no need to physically block USB ports to prevent the use of mass storage devices.
Features
- Vertiv™ Avocent® HMX 5000 6000 DVI-D Series Quick Installation Guide
- Vertiv™ Avocent® HMX 6200 DP Quick Installation Guide
- Vertiv™ Avocent® HMX 6200 HDMI HPKVM Transmitter Quick Installation Guide
- Vertiv™ Avocent® HMX DVI-D and LongView™ 5020 Rack Mount Installation Guide
- Vertiv™ Avocent® HMX Extender System 6200 DP and HDMI Transmitters Rack Mount Installation Guide
- Vertiv™ Avocent® HMX Advanced Manager Installer User Guide
- Vertiv™ Avocent® HMX High Performance KVM Extender System Installer User Guide
- Vertiv™ Avocent® HMX 6200 DP Receiver and LongView™ 5500 5520 Rack Mount Guide
- HMX EXTENDER SYSTEM Installer/User Guide
- Avocent HMX High Performance KVM Extender System Quick Installation Guide
- Vertiv™ Avocent® HMX Advanced Manager Network Recommendations and Troubleshooting Technical Note
- Vertiv™ Avocent® HMX 5000 6000 & 8000 Data Sheet
- Avocent HMX 5000 6000 Series System Overview Data Sheet
- Government Application Brief: Access to Multiple-Classification Environments at Any Distance
- Avocent Broadcast Solutions Brochure AV-11104
- Avocent HPKVM Enhanced Emergency Management Application Brief AV-11124
- Data Center Infrastructure Solutions-Channel Products Catalog VR-01407
- Vertiv™ Avocent® USB6000 Data Sheet AV-11402
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.