The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv Avocent HMX5100T - IP KVM Transmitter |USB 2.0 TX Single DVI-D SFP

Find Sales Contact Get Brochure Get Manual
Key Benefits
NO DISTANCE LIMITATION: This KVM system allows access to any target computer from any access point with IP network.
SECURE SETUP: It supports devices in remote locations for more secure and temperature-controlled environment.
FAST SWITCHING: Quickly access critical devices with less than a second switching.
IP-BASED KVM: This allows you to have desktop experience remotely with no compromise on video quality or control.
PERIPHERAL SUPPORT: This enables peripherals such as DVI-D video, digital audio, USB mass storage, keyboard and mouse and other USB devices.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military
  • Defense
  • Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Transportation

Benefits

Eliminates Distance Limitations within the LAN - Allows computers and users to be located anywhere on the network
High-Quality DVI Video and Digital Audio - For intensive graphic and audio applications
Centralized Management - Via a single console, including access, desktop pooling and reporting
Centralized, User-Rights Management - HMX system allows user administration and authentication through AD, LDAP.
Greater Security - TLS certificate based encryption for secure access
No Dedicated Cabling - Removes the need for dedicated cabling between user and computer
Digital DVI Video - Up to 2560 x 1600or dual sessions at 1920x1200 each
USB Support - USB media and most other USB devices including USB keyboard/mouse

Features

On screen display (OSD) at each user station: Users log in and choose channel connections from an intuitive OSD similar to that of a Digital TV. Users can also use Presets to change channels for multiple screens across multiple receivers.
Remote OSD: The remote OSD allows the user to “push” video and control to another station or to a video wall or projector.
Connection modes: Administrators can choose to give users the ability to connect in three modes: View only, Shared or Exclusive. Each permitted mode is then made available within the OSD.
System backups: Backups of the database can be saved internally, externally or emailed automatically. Automatic updates can be scheduled on an hourly, daily or weekly basis.
Fast video and USB switching: The HMX Manager provides extremely fast switching time to ensure a quality user experience.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Language & Location