The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Avocent® SwitchView™ 200 Series Desktop KVM Switches

Avocent® Desktop KVM switches bring order to desktop chaos. Whether you have a business with limited IT resources or a department in a large organization, these KVM solutions simplify access to essential business systems. Each switch supports a wide range of peripherals and up to four different systems. By pushing a button, users gain instant access to multiple computers - all through a single monitor, keyboard and mouse.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Retail and Wholesale
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Model Specifications Overview
Avocent® SV240DPH KVM Switch
1 x DP / HDMI universal port   UHD 4K (3840x2160) @ 60Hz   1.7 in   5.0 in   13.7 in   3.0 lbs  
Avocent® SV2160DPH KVM Switch
1 x DP / HDMI universal port   UHD 4K (3840x2160) @ 60Hz   3.5 in   8.8 in   17.2 in   10.8 lbs  
Avocent® SV220 KVM Switch
DVI-I (HDMI and VGA with adapter)   UHD 4K - 3840 x 2160 @ 30 Hz (via DVI to HDMI)   1.4 in   7 in   2.4 in   1 lb  
Avocent® SV220H KVM Switch
HDMI 1.4   UHD 4K - resolutions up to 3840 x 2160 @ 30Hz   1.4 in   7 in   2.4 in   1 lb  
Avocent® SV240 KVM Switch
DVI-I (HDMI and VGA with adapter)   UHD 4K - 3840 x 2160 @ 30 Hz (via DVI to HDMI)   1.7 in   13.7 in   5 in   3 lbs  
Avocent® SV220D KVM Switch
Display Port 1.2   UHD 4K - resolutions up to 3840 x 2160 @ 30Hz   1.4 in   7 in   2.4 in   1 lb  
Avocent® SV240D KVM Switch
Display Port 1.2   UHD 4K - resolutions up to 3840 x 2160 @ 30Hz   1.7 in   13.7 in     3 lbs  
Avocent® SV240H KVM Switch
HDMI 1.4   UHD 4K - resolutions up to 3840 x 2160 @ 30Hz   1.7 in   13.7 in   5 in   3 lbs  

Benefits

With Avocent® KVM switches, you can:
Increase productivity with simple, rapid access to systems and peripherals 
Gain true image reproduction and display flexibility with support for ultra HD systems and mobile devices 
Reduce costs with fewer peripheral purchases and easier IT maintenance 

Features

Access from two to four computers using a single keyboard, monitor and mouse
Managed copy and paste of files and text between sources
Mobile High-Definition Link (available on 4-port HDMI models) enables viewing of media from mobile devices on connected HDMI monitors 
Support for DVI-I, HDMI 1.4 and DP1.2 in single and dual head models supporting high resolutions up to UHD 4K
Mouse and keyboard switching via emulation assures zero delay in switching time between connected sources
Easily switch audio and USB 3.0 (select models) peripherals independently of KVM
Three USB 3.0 ports on the front of the 240 KVMs enable easy connectivity to external USB devices, quick data transfer and high speed charging of mobile devices 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Language & Location