The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ VR Rack Accessories - Shelves, Mounting, & Hardware

Keep your IT equipment secure with tool-less shelves and support brackets. The 19" Fixed Tool-less Shelf can be used for non 19" rack mount equipment or as additional support for 19" rack mount equipment. Bolt Down Brackets are used to secure rack to data center floor when anti-tip is required. See table below for models.

Get Brochure Get Manual
Login to Save for Later
Warranty: The Vertiv™ VR Rack shall be warranted against defects in materials and workmanship for three (3) years from date of shipment. An additional two (2) years may be obtained by registering your product at https://www.vertivco.com/en-us/support/register-your-product/product-registration/.

Benefits

The Vertiv™ VR Rack delivers a premium rack solution whenever and wherever IT systems are deployed. 
Quick shipment meets demand for rapid deployment
Supports all rack-based equipment and delivers 2.5 inches of additional useable depth
Full complement of accessories including cable management, airflow management, shelves, handles and support brackets 
Tool-less design enables easy equipment installation, adjustments and service
Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the Vertiv VR Rack. Contact your local sales representative to get started 

Features

VRA3000: 19" Depth Adjustable Fixed Shelf 250lbs Black
The 19" Fixed Tool-less Shelf can be used for non 19" rack mount equipment or as additional support for 19" rack mount equipment. The shelves have an adjustable installation depth from 27.6"(700mm) to 33.6"(854mm)D, Color: black
 
VRA3001: 2U 19" Cantilever Fixed Shelf 50Lbs Black
Enables the mounting of a monitor or other equipment into the rack environment. Color: black.
 
VR3003: 1U Depth Adjustable Sliding Shelf 200lbs Black
The 19" Telescopic Shelf utilizes high quality bearing slide rails to provide smooth and convenient action. Depth adjustability range from 21.7"(550mm) to 33.6"(854mm)D, Color: black
 
VRA3004: 1U Depth Adjustable Equipment Support Rails 100lbs
When additional support is needed for heavy loads, our support rails provide a suitable option. Depth Adjustable from 28.5"(724mm) to 31.6"(803mm), the rails mount into the 19” rail side flanges and can support loads up to 100lbs (45kg).

Vertiv™ VR Racks are complemented by a comprehensive lineup of rack accessories to provide a customized solution to any deployment. Increase your efficiency with airflow and cable management accessories, eliminating tangled messes that restrict airflow and limit hot-air recirculation with the use of blanking panels or roof fan kits. Shelves and mounting options allow for more IT equipment to be installed and help maintain a well-organized rack. Upgraded security handles and solid metal doors add another layer of protection from unauthorized access, and even allowing you to integrate door sensors and access attempts into your IT management system. Vertiv’s rack component accessories allows users to customize the rack to their exact requirements, including pass-through side and top panels, depth extensions, rail conversion kits, and more. Whatever your rack needs, Vertiv’s VR Rack Accessories can provide a solution.

Vertiv™ VR Rack Accessories - Shelves, Mounting, & Hardware
Product Overview
Type (Rack or Containment)
Shelves, Mounting, and Hardware Accessories

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv supports the channel with extensive regional inventories.

Language & Location