The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv Knürr MIR2 Server Rack

Vertiv Knürr® MIR2, the classic amongst innovative racks, is demonstrated by the long-standing and continuous satisfaction of our customers. Drawing on Vertiv's extensive experience with a wide range of applications, Miracel2 has now been adapted for network and server applications. The universal Vertiv Knürr® MIR2 19" server cabinet for fixed-location or mobile use in data centers.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Fire/Alarm/Security
  • Government
  • Telecom

Vertiv Knürr® MIR2 is a consequent improvement of the legendary Knürr Miracel® Rack. The innovative Knürr Miracel®2 has been designed to become even more to meet current requirements in order to ensure that it will continue to meet customers needs well into the future

Benefits

The clever, fully integrated T-Slot systemin the aluminum extrusions also allowsfree configuration of accessories and makes it easy to install each and every component Being a modular racksystem,it can easily be expanded at any time and the cable entry points can be flexibly tailored for specific needs Various conceptsand designs for airflowfrom the front to the rear. The perforation degree of 83% guarantees ideal airflow Fully configurablebased on the Smart-Part-Number. When assembling your rack you have a wide range of storedmodules and rack components to choose from With a load rating of 800 kg, Knürr Miracel® 2 is a cleverly designed space-saving rack that offers ample space for a wide range of equipment and, thanks to the absence of depth members, also present at the sides. It provides maximum flexibility with the greatest possible space for cables and cooling components Rack's integrated castorsenable easy transport Made from aluminum, the rack is extremely light, minimizing raised floor loading and making it easy to transport and set up Optional tilt restraintensures safety for service staff. Various variants for cable management make it possible to adjust to the installation conditions

Features

Material
– Extruded aluminum
– Corner piece: die-cast aluminum
– Casing: galvanized steel sheet
– Doors: steel sheet Installation dimensionsin accordance with IEC 60297-1 and IEC 60297-2
– Height: 42U /47U
– Width: 482.6 mm (19" version) Aailable space
– 80 mm jumpering space at the front, up to 215 mm ranges
– Internal hinge: 130° for rack suites: 160° for stand-alone racks
– External hinge: 180° for stand-alone racks and rack suites Installation options
– Stationary: on levelling feet
– Mobile: with castor mounting and levelling feet Static load rating
– 8000 N (stationary version)
– 4000 N (mobile version) Testsdepending on the design
– Earthing and earth wire test in accordance with DIN EN 60950
– IP20 rating accordance with EN 60529 Finish / Colour
Basic rack: polished.
Visible surface of casing is powder-coated in:
RAL 7021 dark-grey or
RAL 7035 light-grey

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location