Vertiv XTE 601 Series
Vertiv XTE 601 Series of scalable outdoor enclosure solutions designed to ensure environmental stability for sophisticated electronic equipment and provide years of trouble-free service wherever the outdoor enclosure is deployed.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
Vertiv XTE 601 Series
Vertiv XTE 601 Series of scalable outdoor enclosure solutions designed to ensure environmental stability for sophisticated electronic equipment and provide years of trouble-free service wherever the outdoor enclosure is deployed.
- Telecom
Specifications
The Vertiv XTE 601 Series is a proven structural system, with integrated climate control and power options. Vertiv XTE 601 enclosures are offered in a broad range of standard sizes designated by the rack unit (RU) capacity of the equipment chamber. Sizes range from 8 RU to 43 RU.
Vertiv XTE 601, 8 RU
|
|||||
---|---|---|---|---|---|
Enclosure | Off-white | Configurable enclosure with 8 RU available equipme | 22.22-38.78 in | 30 in | 25 in |
See more product information | |||||
Vertiv XTE 601, 17 RU
|
|||||
Enclosure | Off-white | Configurable enclosure with 17 RU available equipm | 36.26-52.82 in | 42 in | 25 in; 46 in |
See more product information | |||||
Vertiv XTE 601, 22 RU
|
|||||
Enclosure | Off-white | Configurable enclosure with 22 RU available equipm | 45.01-61.57 in | 30 in | 25 in |
See more product information | |||||
Vertiv XTE 601, 27 RU
|
|||||
Enclosure | Off-white | Configurable enclosure with 27 RU available equipm | 53.76-70.32 in | 30-84 in | 25-46 in |
See more product information | |||||
Vertiv XTE 601, 12 RU
|
|||||
Enclosure | Off-white | Configurable enclosure with 12 RU available equipm | 27.51-44.07 in | 30 in | 25 in |
See more product information | |||||
Vertiv XTE 601, 32 RU
|
|||||
Enclosure | Off-white | Configurable enclosure with 32 RU available equipm | 62.51-65.07 in | 30 in | 32 in |
See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.