The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv BBE PRO, 4" Pedestals

Vertiv BBE PRO Series, 4" Pedestals ProMBDE and Pro4H are slim enclosures that house telephone buried-wire storage.

Get Brochure
Login to Save for Later
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Integral flood protection
Lift-off dome for 360° access
Self-locking
Slide and secure mounting plate slides and locks for easy installation

Features

Stake-less, self-supporting base
Split/Rehab base in short base or integral spade
Universal mounting plate hole pattern for all types of terminal blocks
Molded-in service wire channel provides greater capacity
Entry port above bottom edge prevents gravel loss at the base
Seamless integral flood dome protects wirework from floods
Superior service wire grooming
Drive barb on integral spade base reduces pullout
Single point self-locking cover provides secure pedestal locking

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location