The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

VS3750 Vertiv™ SmartCabinet™ ID 42U 7.0kW 120V

The Vertiv™ SmartCabinet™ ID VS3750 is a 42U micro data center that offers an all-in-one IT solution for harsh environments. Providing 7.0kW of dedicated, scalable cooling capacity in a space-saving design, the VS3750 provides a full 42U of rack space for critical IT equipment while offering IP54 protection. Combining IT cooling, power distribution, and emergency power, the Vertiv™ SmartCabinet™ ID brings peace of mind to even the toughest of IT applications.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
  • IP54 ENVIRONMENTAL PROTECTION: Have peace of mind knowing your critical devices are protected from harsh conditions.
  • SCALABLE COOLING: Provide long life for your IT equipment by matching heat loads as they vary throughout the day.
  • 9” HMI DISPLAY AND REMOTE MONITORING: Have easy access to system conditions, regardless of user location.
  • OPTIONAL ELECTRONIC LOCKS: These locks offer extra security for easily accessible environments.
  • FAST DEPLOYMENT: It easily deploys in days and can be installed in hours, saving time and money.
Best Suited For:
  • Banking, Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Nuclear Power
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Transportation
  • Water Supply/Sewage Disposal
Warranty: Standard 3-year warranty (parts only)

Benefits

  • HIGH EFFICIENCY COOLING DESIGN: The Vertiv™ SmartCabinet™ ID has cooling, power, security, and outdoor heat rejection built into one system making it a space-saving and cost-effective choice.
  • IP54 ENVIRONMENTAL PROTECTION: This fully sealed cabinet protects important applications from potential damage brought by extreme conditions such as dust, dirt, humidity, and temperature fluctuations.
  • INCREASED SECURITY: Electronic handles allow System Managers to see who accessed the units and when as well as grant access to specific groups/people.
  • 24/7 COOLING AVAILABILITY: Match varying heat loads throughout the day for round-the-clock cooling availability.
  • ADDED PROTECTION: It offers smart locking and unlocking via bio sensors or card access.

Features

  • FLEXIBLE DEPLOYMENTS: It comes in multiple rack sizes and cooling capacity options: 3.5kW or 7.0kW.
  • FULL RACK UTILIZATION: Zero-U cooling design allows for full rack utilization and more IT deployment per square feet.
  • RELIABLE BACKUP OPERATIONS: Get high system availability with uninterrupted backup power and power distribution with the compatible Vertiv™ Liebert® GXT5 UPS and intelligent Vertiv™ rPDUs.
  • CONTINUOUS AIRFLOW: Emergency backup fans provide proper airflow and prevent overheating.
  • 9" HMI DISPLAY: This easy-to-use, integrated HMI display allows continuous monitoring.

The Vertiv™ SmartCabinet™ ID micro data center offers a comprehensive IT solution for demanding environments. The Vertiv SmartCabinet ID incorporates a state-of-the-art zero-U cooling design that delivers full rack utilization for critical IT equipment, an emergency fan for provided continuous airflow, multiple environmental sensors for increased system visibility and precision, a power management block that delivers reliable power to key integrated components, and optional smart locking handles that can be integrated into the DCIM system for full authorization and access control. All of this is enclosed in an IP54 rated IT rack, providing robust protection from the harsh surrounding environments where dust and humidity could severely impact system performance and equipment life-expectancy. By isolating the IT equipment housed inside the rack, offering environmental monitoring, power management, and increased physical security, the Vertiv SmartCabinet ID provides full protection and peace of mind to IT system managers.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location