The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

VS3350 Vertiv™ SmartCabinet™ ID 42U 3.5kW 120V

The Vertiv™ SmartCabinet™ ID VS3350 is a 42U micro data center that offers an all-in-one IT solution for harsh environments. Providing 3.5kW of dedicated, scalable cooling capacity in a space-saving design, the VS3350 provides a full 42U of rack space for critical IT equipment while offering IP54 protection. Combining IT cooling, power distribution, and emergency power, the Vertiv™ SmartCabinet™ ID brings peace of mind to even the toughest of IT applications.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
IP54 environmental protection provides peace of mind in harsh applications
3.5kW of scalable cooling capacity ensures a long life for IT equipment by matching heat loads as they vary throughout the day
9” HMI display and remote monitoring capabilities provide easy access to system conditions, regardless of user location
Optional electronic locks provide extra security for easily accessible environments
Best Suited For:
  • Banking
  • Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Nuclear Power
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Transportation
  • Water Supply/Sewage Disposal

Benefits

High environmental protection for demanding applications
Highly efficient cooling design saves on operational costs
Match varying heat loads throughout the day for round-the-clock cooling availability
Remote monitoring capability provide easy access to system conditions
Optional electronic locks provide extra peace of mind for insecure environments

Features

Low-profile cooling unit takes up zero U-space while providing 3.5 or 7.0 kW of cooling capacity
Full rack utilization, allowing for more mission-critical IT equipment to be installed
IP54 rated protection from harsh environment
Integrated emergency fan for back-up airflow
9” HMI display unit with a user-friendly interface

The Vertiv™ SmartCabinet™ ID micro data center offers a comprehensive IT solution for demanding environments. The SmartCabinet ID incorporates a state-of-the-art zero-U cooling design that offers full rack utilization for critical IT equipment, an emergency fan for ensured continuous airflow, multiple environmental sensors for increased system visibility and precision, a power management block that delivers reliable power to key integrated components, and optional smart locking handles that can be integrated into the DCIM system for full authorization and access control. All of this is enclosed in an IP54 rated IT rack, providing robust protection from the harsh surrounding environments where dust and humidity could severely impact system performance and equipment life-expectancy. By isolating the IT equipment housed inside the rack, offering environmental monitoring, power management, and increased physical security, the SmartCabinet ID provides full protection and peace of mind to IT system managers.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location