The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ SmartRow™ 2

The SmartRow™ is a complete Edge data center pre-Engineered by Vertiv for lightning-fast deployment. Each system includes rack enclosures, in-row cooling with complete containment, UPS battery backup, power distribution, and cable management. Rather than waiting months to design and deploy a new Edge Data Center solution or retrofit an existing space, a SmartRow is designed to be room neutral and can be installed in less than 5 days. Power and Cooling redundancy (2N) options available. Coming Soon - Available Beginning 1Q 2024

Get Brochure Get Manual
Key Benefits
80% Faster Edge Deployments
Save 30% on Deployment Costs
Reduce Cooling Costs and CO2 emissions by 20%
Easily upgrade existing space to IT white space
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Limited 1 year warranty on the entire SmartRow™

Benefits

80% Faster Edge Deployments
Save 30% on Deployment Costs
Reduce Cooling Costs and CO2 emissions by 20%
Easily upgrade existing space to IT white space

Features

Fully-contained hot and cold aisle reduces cooling energy consumption by 20%.
Redundancy options for Power and Cooling.
Fully enclosed system design using EIA310 19-inch rack enclosures with tempered glass doors. Online Double-Conversion UPS Battery Backup for complete power protection.
Online Double-Conversion UPS Battery Backup for complete power protection.
Pre-integrated power distribution across the entire row for quick and easy installation.
In-Row precision cooling with capacity modulation minimizes wear and tear on the compressor to extend service life and reduce waste.
Centralized IT and Infrastructure Management System enables access to servers, serial console management, executing remote plans, and conditional power cycling.
Temperature and humidity sensors with 6 measurement points in each rack enable precise control over environmental conditions.
Emergency ventilation fans (optional) automatically turn on to enable a controlled system shutdown in emergency situations.
Electronic Door Locks with remote access via IP-based webpage and local access with RFID proximity card.
Security cameras with optional surveillance.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location