The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv SmartCabinet 24U active EMEA

SmartCabinet™ is a new approach to providing a Micro Datacenter, a complete IT infrastructure solution that contains enclosure, uninterruptible power, thermal management, power distribution, monitoring and infrastructure management all in a simple packaged solution. It is a fully integrated, industry-leading plug-and-play solution with a ready to use IT cabinet space.

Get Brochure
Login to Save for Later
Best Suited For:
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Marine
  • Military, Defense, Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
  • Water Supply/Sewage Disposal
  • Banking, Financial and Insurance

– Cabinet: Vertiv™ Knürr® MIR2 data center grade server and network cabinet IP20 IP40, 24 U, aluminum frame, 800 kg payload, plinth on casters, air separation, mechanical or electronic door lock, comprehensive accessories – Power Distribution: Vertiv™ MPH2™ metered / managed data center grade rack PDU; highest level of availability and energy efficiency, 60°C temperature rating – UPS and Batteries: Liebert® GXT4™ true online UPS for mission critical equipment, 3 kVA, 2 U; monitoring center for UPS, temperature, humidity, door contact and alarms with Liebert® IntelliSlotTM unity card connecting to software and LIFE™ services – Temperature / Humidity / Door Access sensors: Liebert® SN modular 1-wire sensors connect to GXT4™ / IntelliSlot™ unity card – Thermal Management and Emergency Fans: Roof-top compact cooling unit 0.8 - 3.8 kW variable cooling, auto-adaptation to IT load; EC fans. Highly energy efficient self-contained cooling; redundancy by failure activated fans – Smoke Detection / Fire Extinguisher: Point smoke detector or 2U fire extinguishing unit, NOVEC 1230 gas, highly sensitive smoke detection and automated reliable fire suppression alarming via GXT4™, dry contact connection to building fire alarm

– Fully integrated: No dedicated IT room is required; complete data center infrastructure in a single enclosure; sturdy data center grade cabinet, thermal management, power distribution, secured power, monitoring and security for IT applications – Complete solution and service from one hand: Engineered, factory assembled and tested; highly efficient, secure and reliable – Fast and easy deployment: Plug-and-play, ready to use from day one; eliminates the need to design, refurbish or build dedicated networking or computer rooms. – Substantially reduced TCO compared to traditional construction; lower investment, faster deployment and better efficiency

Features

Fully integrated: No dedicated IT room is required; complete data center infrastructure in asingle enclosure; sturdy data center grade cabinet, thermal management, power distribution,secured power, monitoring and security for IT applications– Complete solution and service from one hand: Engineered, factory assembled and tested;highly efficient, secure and reliable– Fast and easy deployment: Plug-and-play, ready to use from day one; eliminates the need todesign, refurbish or build dedicated networking or computer rooms.– Substantially reduced TCO compared to traditional construction; lower investment, fasterdeployment and better efficiency

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location