The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ PowerUPS 9000 480V

This system offers a power capacity ranging from 625kW to 1250kW within a single frame. Additionally, it supports parallel installation of up to four frames, achieving a combined power output of up to 5MW.

Get Brochure Get Manual
Key Benefits
HIGH EFFICIENCY: It can achieve up to 97.5% double conversion efficiency and up to 99% with dynamic online mode.
COMPACT FOOTPRINT: Manage space constraint while meeting increasing data center power demands with room to prefabricated deployment.
IDEAL FOR HIGH-DENSITY APPLICATIONS: It supports large-scale data centers.
AVAILABLE ACROSS THE GLOBE: Compliant with both CE and UL standards, it is designed, tested and available worldwide.
RELIABILITY & RESILIENCE: It is designed to provide continuous power quality and availability and to meet the contemporary resilience benchmarks.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Telecom

Benefits

NO INTERRUPTIONS: It offers hot and easy serviceability that leads to no interruptions even during maintenance or power upgrades.
CAPACITY & INSTALLATION FLEXIBILITY: From 625 KW up to 5 MW, this UPS can adapt to your system needs in power capacity, redundancy, and design.
125KVA POWER MODULES: Customizable power setup to scale with ease and speed depending on site construction progress and real load demand.
RICH DIGITAL EXPERIENCE: Service empowered by data across entire life cycle with optional Vertiv Life monitoring system.
ENERGY SOURCE INTEGRATION: It readily integrates different backup power sources, including as lithium-ion and nickel-zinc.

Features

WIDE INPUT VOLTAGE RANGE: This reduces battery usage and helps prevent premature replacement due to aging.
HIGH-POWER FACTOR: This ensures you get maximum kW, for more usable power.
HOTSWAPPABLE MODULES: Enable seamless maintenance and upgrades without downtime.
DESIGN RELIABILITY: It includes dedicated segregated controls, enhanced diagnostic tools (Waveform Capture, History Log), and verification/validity tests.
HIGH OPERATING EFFICIENCY: This reduces Total Cost of Ownership (TCO) and improves PUE (Power Usage Effectiveness).
COMPLETE SERVICE PACKAGES: Complement this UPS system with complete and in-depth support throughout your UPS life for optimal performance.

The Vertiv™ PowerUPS 9000 UPS System offers reliable, highly efficient, and scalable power protection for high-density applications. It effectively solves your mid and large-size power needs for three-phase UPS. It is available anywhere in the world, reducing potential procurement and service inconsistencies, delivery delays and downtime. It offers fast and easy installation, with top or bottom cable entry. The system is fully hot-service and hot-swappable, so maintenance and upgrades happen seamlessly without any downtime.

Vertiv™ PowerUPS 9000 480V
Interfaces/Ports
Interface Options
RDU120
Protocols
Modbus TCP/IP
Control Panel
Touch screen 9inch display
Cable Access
Top or Bottom
Service Access
Front access
Operational Conditions
Operating Temperature
0-50°C (with auto de-rating)
Miscellaneous
General
Uninterruptible Power Supply
Topology
3 Level IGBT topology

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location