The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ Liebert® PSI5 Lithium-Ion TAA UPS

Liebert® PSI5 Lithium-Ion TAA line-interactive UPSs are ideally suited to protect critical infrastructure in edge or distributed IT applications. When compared to traditional valve-regulated-lead-acid (VRLA) batteries, Lithium-Ion batteries have greater power density, last up to 3 times longer, recharge much more quickly, and can endure up to 10x more discharge cycles. With a 5-year standard warranty, more than double the useful life, and significantly more runtime, the Liebert PSI5 Lithium-Ion TAA UPS is at the top of its class.

Get Brochure
Key Benefits
Liebert PSI5 Lithium-ion batteries (LIB) provide a lower total cost of ownershipmore than 50% than comparable VRLA UPS
Fewer battery replacements – LIB last up to 3 times longer than VRLA batteries
5-year advanced replacement no-hassle warranty
Longer Runtime – up to 9min at full-load
Remote Management capability and Free Power Management Software via optional networking cards
Quicker recharge times – the LIB in the Liebert® PSI5 UPS charge to 90% in 2 hours or less
10x More Discharge Cycles – LIB can endure up to 10x more discharge/charge cycles than VRLA batteries
Better Power Density – LIB provide more power in smaller spaces than VRLA batteries
Connected Equipment Protection Plan
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Vertiv backs all Liebert® PSI5 Lithium-Ion TAA UPS systems with 5-year advanced replacement warranty including battery. This covers all shipping fees and includes next-day delivery, which ensures customers will receive their replacement unit prior to returning their aged unit.

The Liebert® PSI5 Lithium-Ion TAA UPS is ideally suited to protect critical infrastructure in edge or distributed IT applications. Lithium-ion batteries have a life expectancy of 8-10years, which is up to 3 times longer than VRLA batteries. That translates to fewer (if any) battery replacements over the lifespan of the UPS, which means savings on batteries as well as the labor to install them – an especially important issue at remote locations with few or no IT personnel on site. It adds up to more than 50% lower total cost of ownership vs. VLRA batteries. The Liebert PSI5 Lithium-Ion TAA line interactive UPS includes automatic voltage regulation (AVR) technology, which protects against utility voltage fluctuation to extend battery life by maximizing time on utility power, and provides premium protection from power disturbances. In battery mode, the Liebert PSI5 UPS delivers pure sine wave output to protect sensitive servers and networking equipment. With up to 20 min. of runtime at half load and 9 min. at full load – more than comparable competing models – the Liebert PSI5 Lithium-Ion TAA UPS provides plenty of runtime during an outage for an orderly shutdown. It comes with a rotating LCD display to allow both rack and tower configurations, provides real time information regarding UPS status and operating conditions, and supports remote monitoring. It's also highly energy efficient, delivering up to 98% efficiency at full load in normal operating mode. You can rest assured your business is protected with this Vertiv solution, which includes a 5-year full factory warranty. The Liebert PSI5 Lithium-Ion TAA UPS is a true low-maintenance, set-it-and-forget-it solution.

Model Specifications Overview
PSI5-1500RT120LITAA
1500VA / 1350W   Nominal: 120VAC / Range: 75-146VAC   120VAC Default; 100/110/115/125VAC User Selectable   Up to 98% (Normal Mode)   Input: 5-15P; Ouput: 6 x 5-15R   3.4 in   17.2 in   16.2 in   28.3 lbs  
PSI5-2200RT120LITAA
1920VA / 1920W   Nominal: 120VAC / Range: 75-146VAC   120VAC Default; 100/110/115/125VAC User Selectable   Up to 98% (Normal Mode)   Input: 5-20P or L5-20P; Output: 6x5-20R, 1x L5-20R   3.4 in   17.2 in   20.1 in   39.5 lbs  
PSI5-3000RT120LITAA
3000VA / 2700W   Nominal: 120VAC / Range: 75-146VAC   120VAC Default; 100/110/115/125VAC User Selectable   Up to 98% (Normal Mode)   Input: L5-30P; Ouput: 6 x 5-20R, 1 x L5-30R   3.4 in   17.2 in   24.8 in   53.5 lbs  
Lower Total Cost of Ownership (TCO), PSI5-Lithium-Ion batteries last up to three times as long resulting in fewer battery replacements
5 year standard warranty on the UPS and batteries
Longer battery runtime and quicker battery recharge times
Vertiv™ Trade-In Program.Contact a Vertiv partner for discount rates and to calculate your savings
Tower, 2U Rack/Tower and 3U Short Depth Rack/Tower models available
Up to tenbattery-backed outlets
Pure Sinewave Output
Programmable outlets
Hot-swappable, user-replaceable batteries
Plug and Play installation
Wide input voltage window to prolong battery life
Advance early warning of UPS system status issues
USB communications for UPS status monitoring and management
SNMP support
Optional Liebert® IntelliSlot™IS-UNITY communications card for remote monitoring and control
Remote emergency shut down capability via EPO port

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location