Vertiv™ Liebert® GXT5 UPS, 1,500-10,000VA 230VAC UPS – International models
The Vertiv™ Liebert® GXT5 UPS is an online double conversion system offering premium power outage protection and continuous power conditioning in a flexible rack/tower design. This single-phase UPS family provides superior protection and remote management capability, making it ideally suited to protect critical infrastructure in both centralized and edge network applications. Additionally, the Liebert GXT5 UPS offers a scalable battery runtime solution through matching external battery cabinets.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
Vertiv™ Liebert® GXT5 UPS, 1,500-10,000VA 230VAC UPS – International models
The Vertiv™ Liebert® GXT5 UPS is an online double conversion system offering premium power outage protection and continuous power conditioning in a flexible rack/tower design. This single-phase UPS family provides superior protection and remote management capability, making it ideally suited to protect critical infrastructure in both centralized and edge network applications. Additionally, the Liebert GXT5 UPS offers a scalable battery runtime solution through matching external battery cabinets.
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
Specifications
The full range of single-phase Vertiv™ Liebert® GXT5 UPS systems are easy to deploy with convertible rack/tower design that offers installation flexibility. Its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and integration are also easy with auto-detection of matching external battery cabinets for additional runtime solutions. With available network interface card (NIC), the Vertiv™ suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services are available to support your critical infrastructure. Designed for high availability and capacity, these compact UPS models with output power factors up to unity provide more usable power for connected equipment. High efficiency operation of this Energy Star 2.0 certified UPS means you get protection while supporting sustainability. Increased efficiency is also achieved with Active ECO operating mode.
GXT5-1500IRT2UXL
|
||||||
---|---|---|---|---|---|---|
1500 VA / 1500 W | 230 VAC | 200/208/220/230/240 VAC | ||||
See more product information | ||||||
GXT5-2000IRT2UXL
|
||||||
2000 VA / 2000 W | 230 VAC | 200/208/220/230/240 VAC | ||||
See more product information | ||||||
GXT5-3000IRT2UXL
|
||||||
3000 VA / 3000 W | 230 VAC | 200/208/220/230/240 VAC | ||||
See more product information | ||||||
GXT5-6000IRT2UXLN
|
||||||
6000 VA / 6000 W | 230 VAC | 200/208/220/230/240 VAC | ||||
See more product information | ||||||
GXT5-10kIRT2UXLN
|
||||||
10000 VA / 10000 W | 230 VAC | 200/208/220/230/240 VAC | ||||
See more product information | ||||||
GXT5-EBC48VRT2U
|
||||||
3.4 in | 16.9 in | 18.6 in | 57.3 lbs | |||
See more product information | ||||||
GXT5-EBC72VRT2U
|
||||||
3.4 in | 16.9 in | 15.8 in | 48.4 lbs | |||
See more product information | ||||||
GXT5-EBC192VRT3U
|
||||||
5.1 in | 16.9 in | 24.8 in | 127 lbs | |||
See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.