Vertiv™ Liebert® PST5 UPS, 350VA - 850VA, Standby Desktop 120V VRLA UPS
The Vertiv™ Liebert® PST5 standby UPS family offers guaranteed battery backup and surge protection for computers, gaming consoles, workstations, retail point-of-sale (POS) equipment, wireless networks, surveillance systems and other electronics. Offered with a standard 3-year warranty, the Liebert PST5 is the perfect choice for electronics that need reliable and economical power protection.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Broadcast and Entertainment
- Education
- Professional Services
- Retail and Wholesale
Vertiv™ Liebert® PST5 UPS, 350VA - 850VA, Standby Desktop 120V VRLA UPS
The Vertiv™ Liebert® PST5 standby UPS family offers guaranteed battery backup and surge protection for computers, gaming consoles, workstations, retail point-of-sale (POS) equipment, wireless networks, surveillance systems and other electronics. Offered with a standard 3-year warranty, the Liebert PST5 is the perfect choice for electronics that need reliable and economical power protection.
- Broadcast and Entertainment
- Education
- Professional Services
- Retail and Wholesale
Specifications
PST5-350MT120
|
|||||||
---|---|---|---|---|---|---|---|
350VA / 200W | 120 VAC | 120 VAC | >95% at full load | 3.82 in | 12 in | 6.24 in | 6.6 lbs |
See more product information | |||||||
PST5-500MT120
|
|||||||
500VA / 300W | 120 VAC | 120 VAC | >95% at full load | 3.82 in | 12 in | 6.24 in | 7.7 lbs |
See more product information | |||||||
PST5-660MT120
|
|||||||
660VA / 400W | 120 VAC | 120 VAC | >95% at full load | 3.82 in | 12 in | 6.24 in | 9.4 lbs |
See more product information | |||||||
PST5-850MT120
|
|||||||
850VA / 500W | 120 VAC | 120 VAC | >95% at full load | 3.82 | 12 | 6.24 | 9.7 |
See more product information |


*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.