The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Liebert PSA UPS, 500-1500 VA

Cost-convenient line-interactive UPS that offers full-featured power protection for small office computers and electronic equipment. Liebert PSA offers unique features and extraordinary performance not normally found in similar products in this price range. ​​​​​​​​​

Find Sales Contact Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Healthcare
  • Professional Services
  • Retail and Wholesale
Warranty: Three-year standard and extended warranty protection

The Liebert® PSA is a cost-convenient, line-interactive, uninterruptible power supply (UPS) that offers full-featured power protection for small office computers and electronic equipment.

Benefits

Product application for the Liebert PSA - PSI - PSP line interactive UPS systems
Flexibility
Available in four sizes, including 500, 650, 1000 and 1500VA; 120VAC or 230VAC
Three or six battery-backed UPS sockets, depending on model size
One to two surge-only sockets, differentiated by color
USB communications/shutdown software and cable included
User replaceable batteries 
Higher Availability
Up to five minutes of battery backup time at full load
Full sequenced battery testing to ensure batteries are available when needed
Advance early warning of UPS shutdown
Lightning and surge protection (TVSS)
RJ-45 port for data line surge protection
Lowest Total Cost Of Ownership
Three-Year replace warranty
Optional one year warranty extension
Ideally Suited For
Professional desktop PCs
Professional workstations
Small routers, bridges and hubs
Point-of-sale terminals
Other sensitive electronics

Features

Line-interactive UPS
Offers multiple battery backed and surge protected sockets 
Provides 5 or more minutes of battery back-up
Protects datalines

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location