The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Liebert NX 30-60kVA

Compact and Reliable Power in a Fully Integrated Packaged Solution

Login to Save for Later
Best Suited For:
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Telecom
  • Transportation

Liebert NX 30-60kVA offers reliable and flexible secure power in a fully integrated package solution. It comes complete with highly efficient transformer-free double conversion technology allowing it to provide installation and operating cost savings. Liebert NXC 30-60kVA is a compact solution designed to optimize installation space requirements and provide enhanced flexibility to ensure superior protection for all load types (leading and lagging). Liebert NX 30-60kVA combination of performance features, impressive integrated autonomy and compact footprint make it ideal for guaranteeing clean, continuous power for a wide range of applications from IT, medical facilities and laboratories, office facilities, and retail brands.

Benefits

Greatly reduces operational expenses
Virtually eliminates the need for an external battery cabinet and the costs associated with its installation
11% more active power compared to a 0.8 PF UPS
Minimizes installation costs by enabling the use of smaller generators, cabling and circuit breakers.
Simplifies installation and reduces the need for external devices
Wide input parameter range ensure UPS always run on utility power results in prolong battery life
The voltage stress of the UPS semiconductors is reduced by half, thus ensuring prolonged life of the critical components
Easy replacement in the event of failure significantly reduces the Mean Time To Repair (MTTR)
Maximizes battery performance, life and reliability
Flexible input performance adjust with generator and eliminate generator over sizing
Allows the deployment of the cost effective common battery configuration
Ensure trouble free installation and commissioning
Progressively transfer load on generator
Makes Liebert NX compatible with:
   - Medical and other critical 
     applications
   - Installation with two independent input sources
   - Installation in distribution without neutral.
No need for external battery rack/cabinet
Adapt as per your electrical infrastructure
Allows a wider choice of battery and possible re-use of existing battery banks
Low Mean time to repair (MTTR)
Covers no extra space for service maintenance
Over 150 electrical parameter are monitored and updated in every 10ms through black box function
Allows for effective reduction of the battery re-charging time and increases its ability to manage long run times
Compatible with most of the advanced communication platform including SNMP, MODBUS etc
Intuitive LCD equipped with superior feature tracks multiple parameter simultaneously including efficiency graph etc 

Features

High Efficiency
Unprecedented integrated autonomy
0.9 output power factor
Unity input PF & low THDi <3%
Integrated circuit breakers
Wide voltage and frequency range
Three level inverter/rectifier
Replaceable power sub-assemblies
Intelligent battery management
Excellent generator adaptability
Common or dedicated battery configuration
Standard built in LBS and smart parallel function
Power walk-in enabled
Integrated transformer option
Flexible to accommodate inbuilt battery back up
Configured to deliver single or three phase power
External battery flexibility
Granual design architecture
Full front access
Service and fault diagnosis powered by black box function
High kW battery charger power
Equipped with advanced communication options
User friendly multi-lingual intuitive large LCD HMI 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location