The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Liebert NX 250kVA - 1000kVA

The Liebert NX delivers the best combination of availability, reliability and energy-efficiency. It presents industry-leading features such as intelligent energy management that promotes efficient energy measures in the infrastructure and outstanding power protection technology that is designed to use optimum energy, generate less co2 and occupy optimum footprint in order to provide significant cost savings.

Get Brochure

The Liebert NX is equipped with transformer-free design with full IGBT double conversion technology that enables extraordinary savings on installation and operating expense at the same time delivering high quality protection for your critical load.

Benefits

Easy Installation
Suitable for top & bottom cable termination - no need for additional space / cabinet
User friendly multi-lingual intuitive large LCD HMI
Standard built in LBS function 
 
Maintenance-Free
Front access
Low MTTR due to granular design architecture
Built-in static and maintenance bypass
Standard built-in D class lighting protection
Longer battery life through smart battery managemenT

Features

Overall efficiency up to 99.3% in Intelligent ECO mode
Supports smart parallel function
Input power factor >0.99
Input current distortion (THDi) < 3%
Excellent generator adaptability
Widest input voltage and frequency range
Battery ground fault detection
Strong 0.9 output PF loading capacity

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location