The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Liebert ITA2 UPS, 10-40 kVA

Featuring true online double conversion technology, unity power factor and an extremely compact rack-tower design, Liebert ITA2 is the perfect power protection solution for your computer rooms, storage and network equipment.

Find Sales Contact Get Brochure
Login to Save for Later
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Transportation
  • Healthcare

Liebert ITA2 delivers remarkable efficiency and flexibility within an extremely compact rack-tower design. With unity output power factor, Liebert ITA2 perfectly matches the needs of modern IT loads, and with its wide input voltage and frequency range it effectively reduces the need for battery intervention, thus prolonging battery life.

Benefits

Installation flexibility
Ultra-high power density
Maximised power
Available in 3/3 or 3/1 versions
Improved grid or generator compatibility
Reduced total cost of ownership  

Features

Rack-tower design
Able to deliver both three-phase and single-phase output
Very compact design
0.99 input power factor
Unity output power factor
Double conversion efficiency up to 96.2%
ECO mode efficiency up to 99%
Powerful charging capability for minimum battery recharging time  

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location