The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

Liebert APS UPS, 5-20 kVA

The Liebert® APS is an on-line, modular UPS that provides mission-critical availability while reducing costs and maintaining flexibility for the future.

Find Sales Contact Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Healthcare
  • Government
  • Retail and Wholesale
  • Transportation
Warranty: Two years standard warranty

Benefits

Low Total Cost of Ownership 5 kVA / 4.5 kW power modules deliver enhanced active power when compared to UPS of equal size Class-leading double conversion efficiency: 92% Scalable architecture designed to adapt to growing power requirements, optimizing initial investment and pay as you grow benefits Integral battery monitoring and temperature compensated charging for extended battery life and replacement minimization Full redundant design allows the critical load to run on conditioned power in the unlikely event of component failure. Hot-swappable power, control and battery modules allow replacement to be carried out while remaining modules continue to power the load. Intelligent Battery System provides continuous battery monitoring and protection Liebert APS is enabled with LIFE™ remote diagnostics and preventive monitoring service, which provides proactive maintenance, decreasing the average Mean Time to Repair (MTTR) and maximizing uptime. Configurable input: one or three phase Designed for standalone or rack mount installation Ideally Suited For Small-to-medium-sized data centers Network closets VoIP Scalable storage systems

Features

True on-line double conversion UPS Hot-swappable power and battery modules High power factor 5 kVA / 4.5 kW power modules Site configurable as single phase or three phase input Scalable up to 20 kVA plus 10 kVA of redundancy Fully rated at 40°C Stand alone or rack mountable Intelligent battery modules with automatic offline capability for anomalous events Double conversion efficiency: 92% Optional 10 A charger module Terminal block or output socket

The Liebert® APS is a modular, single phase output UPS, with both single and three phase input options to provide both high availability and flexibility.

Liebert APS UPS, 5-20 kVA
Product Overview
Power Rating
5 kVA / 4.5 kW
Input Voltage Range
230VAC 1ph- 400 VAC 3ph
Output Voltage Range
220 / 230 / 240 VAC
Efficiency
92% (VFI) / >98% (ECO)
Interfaces/Ports
Interface Options
SNMP/Web, Modbus, Relay, Terminals
Protocols
SNMP, Modbus
Control Panel
LCD
Operational Conditions
Operating Temperature
0°C to +40°C
Miscellaneous
Listings
CE, RoHS, ISTA 1A, Energy Star
Topology
Online

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location