Liebert® APS AS5 Series
Liebert® APS UPS, 5-20kVA
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Government
- Healthcare
- Retail and Wholesale
- Transportation
Liebert® APS AS5 Series
Liebert® APS UPS, 5-20kVA
- Government
- Healthcare
- Retail and Wholesale
- Transportation
Benefits
Features
![](/48ded7/globalassets/products/critical-power/uninterruptible-power-supplies-ups/liebert-aps-ups2/cp-ups-na-692x514-87715-liebert-aps-features2.jpg)
Specifications
The Liebert APS is a modular, single phase output UPS, with both single and three phase input options to provide both high availability and flexibility. The Liebert APS adapts efficiently and effectively to both immediate and evolving power requirements, offering capacity on demand with flexible power modules which allow capacity upgrades in 5 kVA/4.5kW increments up to 20 kVA N+1.
- One-Line Diagram Liebert APS 15/20kVA 10/16 Bay 200-240VIn - 200/100-240/120V Out, 50/60Hz 1PH XFMR-Free UPS with Wallmount MBC
- One-Line Diagram Liebert APS 15/20kVA 10/16 Bay 200/100-240/120V V, 50/60Hz 2PH XFMR-Free UPS
- Single-Line Diagram Liebert APS 15/20kVA 10/16 Bay 200/100-240/120V Input/Output, 50/60Hz 2PH XFMR-Free UPS with Floormount MBC w/o XFMR
- One-Line Diagram Notes Liebert APS UPS
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.