GXT5-EBC192VRT3U
The Vertiv™ Liebert® GXT5-EBC192VRT3U is an external hot-swappable, lead-acid UPS battery cabinet designed for use with these UPS models: Liebert® GXT5-5000HVRT5UXLN, Liebert® GXT5-6KL630RT5UXLN, Liebert® GXT5-8000HVRT5UXLN, and Liebert® GXT5-10KHVRT5UXLN. Its new auto detection feature makes installation easy and fast ensuring the UPS configuration is complete and accurate. Users can connect to up to 10 external battery cabinets to a single UPS for extended runtime.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
GXT5-EBC192VRT3U
The Vertiv™ Liebert® GXT5-EBC192VRT3U is an external hot-swappable, lead-acid UPS battery cabinet designed for use with these UPS models: Liebert® GXT5-5000HVRT5UXLN, Liebert® GXT5-6KL630RT5UXLN, Liebert® GXT5-8000HVRT5UXLN, and Liebert® GXT5-10KHVRT5UXLN. Its new auto detection feature makes installation easy and fast ensuring the UPS configuration is complete and accurate. Users can connect to up to 10 external battery cabinets to a single UPS for extended runtime.
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
Benefits
Features
Specifications
The full range of single-phase Vertiv™ Liebert® GXT5 UPS systems are easy to deploy with convertible rack/tower design that offers installation flexibility. Its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and integration are also easy with auto-detection of matching external battery cabinets for additional runtime solutions. With available network interface card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services are available to support your critical infrastructure. Designed for high availability and capacity, these compact UPS models with output power factors up to unity provide more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while supporting sustainability. Increased efficiency is also achieved with Active ECO operating mode.
- Interfaces/Ports
- Interface Options
- Auto-detection of external battery cabinets
- Protocols
- Liebert® GXT5 provides battery health status and replacement date prediction for intelligent battery health management
- Operational Conditions
- Operating Temperature
- +32 to +104 °F (0 to 40 °C)
- Miscellaneous
- General
- Compatible with Liebert® GXT5-5000HVRT5UXLN, Liebert® GXT5-6KL630RT5UXLN, Liebert® GXT5-8000HVRT5UXLN and Liebert® GXT5-10KHVRT5UXLN, Liebert GXT5 UPS
- Topology
- Battery Type: Valve-regulated, non-spillable, flame-retardant, lead acid
- Liebert GXT5 PD5-201/202 Quick Installation Guide
- Vertiv™ Liebert® GXT5 Installer User Guide 208V in 208V out L1-L2-G (HV) SL-70548
- Liebert® GXT5 Installer User Guide, 120 208V Input (L1, L2, N, G), 120 208V Output (MV) SL-70524
- SL-70548_REV0_11-19_538
- Runtime Tool: Vertiv™ Liebert® GXT5 UPS, 3,000-10,000VA 208VAC UPS
- Vertiv™ End User Trade-In Program SL-70587
- Vertiv™ RDU101 RS-485 Converter Accessory Data Sheet SL-70523.pdf
- Vertiv™ Liebert® IntelliSlot Card Comparison Data Sheet SL-23240
- Liebert® GXT5 15-20kVA Brochure SL-70600
- Vertiv-GXT5-15-20kVA-DS-EN-NA-SL-70621-WEB.pdf
- Vertiv Equipment Protection Plan-Information Data Sheet NA SL-70771.pdf
- Vertiv™ Avocent® DSView™ Providing Secure Remote Access Application Brief
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.