The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

Liebert® STS™ 63-630A

The Liebert® STS is a 3-Pole automatic static transfer switch designed to determine the reliable power supply for sensitive critical loads between two available AC power sources in order to maintain higher availability. Its intelligent and redundant controller continuously monitors power quality of AC sources and initiate transfer to an alternate source in less than 3msec when any one of the source either unavailable or poor , thereby safeguarding the uninterrupted operation of mission-critical equipments. It is available in five power capacities: 63A, 100A, 250A, 400A, 630A.

Best Suited For:
  • Manufacturing
  • Telecom
  • Banking
  • Financial and Insurance

Features

Short transfer time interval (<3msec) and high reliability achieved Both manual and automatic transfer function Priority of input source can be selected Tolerates higher overload and short-circuit conditions Redundant design ensures system reliability User friendly design with large LCD display Full frontal access for easy access and maintenance Safeguarded from input voltage spikes and surges Based on break-beforemake operation technique Optional communication ports available for remote monitoring CE Certified

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct

Language & Location