The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv MPH2 "B" Model Managed Rack PDUs - PDU Level Metered

Vertiv MPH2 Managed Rack PDU offerings deliver remote monitoring and control capabilities in a range of models. The Vertiv MPH2-B provides basic power monitoring. Available in a range of form factors, each MPH2-B models provides metering at the input and branch level.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Telecom
  • Retail and Wholesale
  • Transportation
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Model Specifications Overview
Vertiv MPH2 MPHB1222
30A   200 - 240V   200 - 240V   (36) 30 C13 + 6 C19   Rack   71.9   2.2   2   8.8  

Benefits

Monitors electrical and environmental parameters with set threshold and alarm tools Allows you to predict failing conditions before they occur and proactively manage connected equipment for maximum uptime Energy and power metering to maximize the data center power and cooling infrastructure Lowest power consumption of all switched rack PDU designs ensures lower operating costs for datacenter Up to four MPH2 rack PDUs may be interconnected as a Rack PDU Array™, consolidating user IP connections and device monitoring.

Features

Industry leading operating temperature — up to 60˚C / 140˚F to support hot Internal rack environments Bi-stable relays ensure basic power distribution in the event that intelligence is compromised Accurate power metering of +/-1% voltage & current for assured oversight Energy and power metering at the input and branch Comprehensive alarming including notification of overloaded branch circuits Environmental sensing with threshold and alarm set-points Notification on the loss or removal of individual rack equipment loads

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What are the available sizes of the MPH2 PDUs?
A
The MPH2 Rack PDUs come in a variety of physical form factors (0U, ½ height 0U, 1U, 2U), input power voltages (10-2v, 100-240v, 200-240v, 208/120v, 415/240v), amperages (20A, 30A, 50A, 60A), and outlet receptacle configurations (NEMA 5-20, IEC C13, IEC C19) to meet a wide variety of typical usage scenarios.
Q
How are the attached devices protected from an overcurrent situation?
A
The MPH2 Rack PDU utilizes Software Electronic Overcurrent Protection and 100% Rated 20A Branch Overcurrent Protection with Hydraulic Magnetic Circuit Breakers ensuring safe operation for the attached devices.
Q
Can the MPH2 Rack PDU be managed remotely?
A
Yes. The MPH2 Rack PDU can be managed remotely using a variety of methods, including the Onboard Web Interface; CLI; SNMP; SSH; Telnet Integration with Avocent® ACS, Avocent Universal Management Gateway & Avocent MergePoint™ Unity Integration with DSView®, Rack Power Manager, Nform™ and the Trellis™ platform.
Q
What User Management features and functionality are available for the MPH2 PDU?
A
User access can be customized down to the receptacle level and managed via many common protocols including Local Remote: Active Directory, LDAP, TACACS, Radius, and Kerberos.

Language & Location