The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

PDU com transformador embutido Liebert XPC, 225 - 450 kVA

O Liebert® XPC™ está disponível no range de 225kVA até 450kVA, com transformador de alumínio e opção em cobre K-20 TP-1, para atender as demandas da sua aplicação. Com o sistema de monitoramento Liebert® VPMP é possível gerenciar de forma inteligente o consumo de energia na entrada de seu PDU, facilitando o crescimento planejado e consolidação de seu Data Center.

Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Healthcare
  • Government
  • Telecom
  • Retail and Wholesale
  • Data Center/Colocation/Hosting
Warranty: Garantia padrão de um ano.

Benefits

Isolamento dos harmônicos: O Liebert XPC pode proporcionar vários níveis de proteção contra distorção harmônica de corrente até fator k-20, disponível em transformador de Alumínio ou cobre.
Proteção contra surtos e transientes: Padrão na entrada, para proteção contra transientes de tensão e surtos de energia.
Distribuição de Energia: Disjuntores fixos, bolt-on ou plug-in, de até 400A (até 10 unidades).​​ 

Features

Design compartimentado para proteção física da equipe de serviços durante as manutenções.
Proteção interna para evitar contatos acidentais com partes energizadas. 
Conformidade com a ABNT NR-10. 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location