The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™APT2.0

Vertiv™APT2.0 is a prefabricated integrated power distribution module developed by Vertiv, it integrated a medium voltage distribution system, transformers (10/0.4kv), low voltage distribution system, UPS&HVDC uninterruptible power supply, and intelligent power monitoring and management system.

Best Suited For:
  • Banking
  • Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Manufacturing

According to the overall solution design, to modular, prefabricated and intelligent design direction, the overall integration into an integrated power distribution system solution. The system adopts the factory prefabricated copper row connection, standardized secondary interface, realizes the engineering productization, equipment and field decoupling, realizes the rapid deployment of the data center and intelligent monitoring and management, the whole system greatly simplifies the power supply link, has the characteristics of unified management, high reliability, saves land, economical beauty and so on, is the user's most ideal and perfect power solution.

Benefits

Minimal:APT integrates medium- and low-voltage distribution systems, transformers, UPS and intelligent power monitoring and management systems. Greatly simplify the power supply and distribution system structure, improve the efficiency of electricity consumption Fast:The traditional construction model is provided by different equipment manufacturers, on-site production cable for equipment connection, and APT using modular standard design, factory prefabricated copper row side-by-side connection, simplified engineering, the overall duration can be shortened by up to 2/3, to achieve rapid deployment Reliable:cable production process, life and impedance reliability are lower than copper row, while APT built-in PTMS distribution intelligent power monitoring management system, unified centralized management of the system, real-time grasp of the system's health, reliability is much higher than the traditional scheme Section:APT from the system level of the design of the scheme, optimize the device, compared with the traditional scheme can achieve up to 30% of the floor Aesthetic:the traditional way to use different styles of equipment assembled, APT adopts a unified design, user experience is better

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location