The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

Liebert APT

The Liebert APT is a converged power infrastructure from Vertiv, which has a streamlined Input/Output Switchgear, UPS, and a superlative Power Train Manager - all in One box.

Get Brochure

Features

Dynamic & Visual Single line diagram
User friendly navigation
Feeder-wise fault diagnostic facility
Built-in real-time Oscilloscope
User-configurable alarms
Facilitates selective coordination of protective devices
Calculates & Indicates PUE status
Power & Energy historical trends
Simulation facility
Enables accurate forensic analysis
Online Reports Generation Facility
Integrated Remote monitoring function

Liebert APT
Product Overview
Capacity
600kW (12x 50KW) per frame
Input Voltage
380/400/415VAC, -40% to +25%; Frequency: 40-70Hz
Output Voltage
380/400/415 VAC ; 50 or 60Hz

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location