The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

F0129935

rPDU, Monitored Unit Level EC, 32A, 230V, 7.3kW, Vertical, (20) Locking IEC C13, (6) Locking IEC C19, 3m power cord with 2P+E (IP44), Black Powder Coat

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Transportation
  • Telecom
  • Manufacturing
  • Healthcare

Benefits

Reliable power distribution with local and remote power monitoring options offer
quick access to critical power usage information to evaluate energy usage trends and maximize uptime.
Environmental monitoring capabilities with the addition of optional environmental sensors ensure users have critical infrastructure data at their fingertips to prevent climate-related equipment failure and system downtime.
Gather comprehensive power data at the palm of your hand with the use of the Vertiv VLC mobile app.
Fault-Tolerant Daisy Chaining with RSTP simplifies intelligent rPDU connectivity and ensures data is reported even when a break in the network chain occurs.

F0129935
Product Overview
Capacity
32A
Input Voltage
230V
Output Voltage
230V
Output Options
(20) Locking IEC C13, (6) Locking IEC C19,
Location
Rack
Power Description
Frequency
50/60Hz
Management
Listings
CE, EN55032 & EN55024, IEC60950-1, RoHS, China RoHS
Operational Conditions
Operating Temperature
60°C / 140°F
Physical Characteristics
Height
1440 mm
Width
51 mm
Depth
51mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location