The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

F0126851

Basic Standard, 16A, 230V, 3.6kW, Vertical, (20) Locking IEC C13 and (4) Locking IEC C19, 3m power cord with IEC C20, Black Powder Coat

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom
Warranty: Standard three-year warranty, upgraded to five years with product registration

Benefits

Reliable rack powerdistribution
Every unit is 100% tested for reliability and functionality
Simple and convenient configuration options for cord lengths and chassis colors
Standard three-year warranty, upgraded to five years with product registration

Features

Available in vertical and horizontal rackmount form factors.
Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available.
Simple and quick installation in all standard racks or cabinets with included mounting brackets.

The Vertiv™ Geist™ Basic Rack PDU delivers reliable power distribution at a competitive price point. The Basic PDU is the entry-level solution in the Vertiv Geist Rack PDU family, providing basic, reliable power distribution in all IT environments.

F0126851
Product Overview
Capacity
16A
Input Voltage
220-240V
Output Voltage
230V
Output Options
(20) Locking IEC C13 and (4) Locking IEC C19
Location
Rack
Power Description
Frequency
50/60Hz
Management
Listings
CE, EN55032 & EN55024, IEC60950-1, RoHS
Operational Conditions
Operating Temperature
45℃/113F
Brochures and Data Sheets

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location